Product Hierarchy
Product Hierarchy

8233 - Video Triax, RG11, #14 Solid




14 AWG solid .064" bare copper conductor, gas-injected foam HDPE insulation, bare copper double shields (95% and 80% coverage), polyethylene jacket.

Product Overview

Suitable Applications: Analog Video; Interconnect camera to CCU (camera control unit)

Construction Details

RG Type: 11
Conductor
ElementNo. of ElementsSizeStrandingNom. DiameterMaterial
Coax(es)114 AWGSolid0.0645 inBC - Bare Copper
Insulation
ElementMaterialNom. Insulation Diameter
Coax(es)PE - Polyethylene (Foam)0.285 in (7.24 mm)
Insulation Table Notes: Gas Injected
Inner Shield
Shield TypeMaterialCoverage
BraidBare Copper (BC)95%
Inner Jacket
MaterialNom. Diameter
PE - Polyethylene0.365 in (9.27 mm)
Outer Shield
Outer Shield TypeMaterialCoverage
BraidBare Copper (BC)80%
Outer Jacket
MaterialNom. Diameter
PE - Polyethylene0.475 in (12.1 mm)

Electrical Characteristics

Return Loss
FrequencyMin. Return Loss
5-850 MHz21 dB
850-3000 MHz15 dB
Attenuation
FrequencyNom. Attenuation
1 MHz0.14 dB/100ft
3.6 MHz0.3 dB/100ft
10 MHz0.4 dB/100ft
71.5 MHz1.1 dB/100ft
135 MHz1.5 dB/100ft
270 MHz2.3 dB/100ft
360 MHz2.7 dB/100ft
540 MHz3.5 dB/100ft
720 MHz4.2 dB/100ft
750 MHz4.3 dB/100ft
1000 MHz5.2 dB/100ft
1500 MHz7.1 dB/100ft
2250 MHz9.6 dB/100ft
3000 MHz12.0 dB/100ft
Electricals
Nom. Conductor DCRNom. Inner Shield DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
2.5 Ohm/1000ft (8.2 Ohm/km)1.6 Ohm/1000ft (5.2 Ohm/km)1.4 Ohm/1000ft (4.6 Ohm/km)16.1 pF/ft (52.8 pF/m)75 Ohm84%
Voltage
Voltage Rating
600V RMS

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-55°C To +80°C
Max. Pull Tension: 170 lbs (77 kg)
Bulk Cable Weight: 112 lbs/1000ft (167 kg/km)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Aerial - When supported by messenger wire, Burial
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 8233P

History

Update and Revision: Revision Number: 0.565 Revision Date: 03-09-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
8233 010500BlackReel500 ft612825358053C
8233 0101000BlackReel1,000 ft612825355656C
8233 0102000BlackReel2,000 ft612825434153C
8233 0104000BlackReel4,000 ft612825355700
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-01
Broadcast Solutions Guide
TB65: Digital Studio Cable Guide
No accessories are available for this product