Product Hierarchy
Product Hierarchy

82259 - Analog Video, RG59, #22 Str BC, 95% BC Braid, Flamarrest® Jacket, CMP


22 AWG stranded (7x30) .030" bare copper conductor, plenum, foam FEP insulation, bare copper braid shield (95% coverage), Flamarrest® jacket.

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
22StrandedBC - Bare Copper0.03 in1
Conductor Count: 1
Insulation
MaterialNominal Diameter
FEP - Fluorinated Ethylene Propylene (Foam)0.135 in
Outer Shield Material
TypeMaterialCoverage [%]
BraidBC - Bare Copper95 %
Outer Jacket Material
MaterialMaterial Trade NameNominal Diameter
PVC-LS - Polyvinyl Chloride (Low Smoke)Flamarrest®0.193 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Conductor DCR Conductor ResistanceNominal Outer Shield DCROuter Conductor DCR
15 Ohm/1000ft15 Ohm/1000ft2.6 Ohm/1000ft2.6 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
17.3 pF/ft
Inductance
Nominal Inductance
0.09 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss
1 MHz0.3 dB/100ft
10 MHz0.9 dB/100ft
50 MHz2.1 dB/100ft
100 MHz3 dB/100ft
200 MHz4.5 dB/100ft
400 MHz6.6 dB/100ft
700 MHz9 dB/100ft
900 MHz10.1 dB/100ft
1000 MHz11 dB/100ft
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]
1.3 ns/ft78 %
Voltage
Non-UL Voltage RatingUL Voltage Rating
300 V RMS300 V RMS

Temperature Range

Non-UL Temp Rating: 75°C
UL Temp Rating: 75°C
Operating Temp Range: -20°C To +75°C

Mechanical Characteristics

Bulk Cable Weight: 30 lbs/1000ft
Max Recommended Pulling Tension: 65 lbs
Min Bend Radius/Minor Axis: 2.5 in

Standards

NEC/(UL) Specification: CMP
CEC/C(UL) Specification: CMP
RG Type: 59/U Type

Applicable Environmental and Other Programs

Environmental Space: Indoor - Plenum
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: No
EU RoHS Compliance Date (yyyy-mm-dd): 2005-04-01
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Indoor: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: NFPA 262
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): Yes

Part Number

Variants
Item #ColorPutup TypeLengthUPC
82259 8771000NaturalUnReel1,000 ft612825196501
82259 877U1000NaturalUnReel1,000 ft612825355694
Footnote: C - CRATE REEL PUT-UP.

History

Update and Revision: Revision Number: 0.253 Revision Date: 04-28-2020
Date: 2005-04-01
No accessories are available for this product