(1404)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(796)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(469)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(65)Safety, Sound, & Security Cable
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
(3003)Modular Couplers
(11)Modular Plugs
(28)Receptacles
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
(650)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(65)Fiber Cassettes
(358)Modular (Empty) Panels
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
(189)Server Cabinets
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
(11)Power Distribution & Climate Monitoring
(1)Heat Containment
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
(109)18 AWG solid .040" bare copper conductor, plenum, foam FEP insulation, Duofoil®; tinned copper braid shield (65% coverage), Flamarrest® jacket.
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
18 | Solid | BC - Bare Copper | 0.04 in | 1 |
Conductor Count: | 1 |
Material | Nominal Diameter |
---|---|
FEP - Fluorinated Ethylene Propylene (Foam) | 0.17 in |
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
Braid | 2 | Tinned Copper (TC) | 65% |
Material | Material Trade Name | Nominal Diameter |
---|---|---|
PVC - Polyvinyl Chloride | Flamarrest® | 0.222 in |
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
---|---|---|---|
6.4 Ohm/1000ft | 6.4 Ohm/1000ft | 5.1 Ohm/1000ft | 5.1 Ohm/1000ft |
Nom. Capacitance Conductor to Shield |
---|
16.5 pF/ft |
Nominal Inductance |
---|
0.09 µH/ft |
Nominal Characteristic Impedance |
---|
75 Ohm |
Frequency [MHz] | Minimum Return (RL) |
---|---|
5-450 MHz | 23 dB |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.3 dB/100ft |
10 MHz | 0.7 dB/100ft |
50 MHz | 1.6 dB/100ft |
100 MHz | 2.2 dB/100ft |
200 MHz | 3 dB/100ft |
400 MHz | 4.6 dB/100ft |
700 MHz | 6.6 dB/100ft |
900 MHz | 7.7 dB/100ft |
1000 MHz | 8.2 dB/100ft |
1500 MHz | 10.7 dB/100ft |
1600 MHz | 11 dB/100ft |
2000 MHz | 12.9 dB/100ft |
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.24 ns/ft | 82% |
Non-UL Voltage Rating | UL Voltage Rating |
---|---|
300 V RMS | 300 V RMS |
Non-UL Temp Rating: | 75°C |
UL Temp Rating: | 75°C |
Operating Temperature Range: | -20°C To +75°C |
Bulk Cable Weight: | 28 lbs/1000ft |
Max. Pull Tension: | 45 lbs |
Min. Bend Radius/Minor Axis: | 2.25 in |
NEC/(UL) Compliance: | CMP |
CEC/C(UL) Compliance: | CMP |
RG Type: | 6 |
Environmental Space: | Indoor - Plenum |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | No |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
UL Flammability: | NFPA 262 |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | Yes |
Non-Plenum Number: | 9248 |
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
82248 8771000 | Natural | Reel | 1,000 ft | 612825196488 |
82248 877U1000 | Natural | UnReel | 1,000 ft | 612825196518 |
Footnote: | C - CRATE REEL PUT-UP. |
Update and Revision: | Revision Number: 0.355 Revision Date: 04-29-2024 |