(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
18 | Solid | BC - Bare Copper | 0.04 in | 1 |
Conductor Count: | 1 |
Material | Nominal Diameter |
---|---|
FEP - Fluorinated Ethylene Propylene (Foam) | 0.17 in |
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
Braid | 2 | Tinned Copper (TC) | 65% |
Material | Material Trade Name | Nominal Diameter |
---|---|---|
PVC - Polyvinyl Chloride | Flamarrest® | 0.222 in |
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
---|---|---|---|
6.4 Ohm/1000ft | 6.4 Ohm/1000ft | 5.1 Ohm/1000ft | 5.1 Ohm/1000ft |
Nom. Capacitance Conductor to Shield |
---|
16.5 pF/ft |
Nominal Inductance |
---|
0.09 µH/ft |
Nominal Characteristic Impedance |
---|
75 Ohm |
Frequency [MHz] | Minimum Return (RL) |
---|---|
5-450 MHz | 23 dB |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.3 dB/100ft |
10 MHz | 0.7 dB/100ft |
50 MHz | 1.6 dB/100ft |
100 MHz | 2.2 dB/100ft |
200 MHz | 3 dB/100ft |
400 MHz | 4.6 dB/100ft |
700 MHz | 6.6 dB/100ft |
900 MHz | 7.7 dB/100ft |
1000 MHz | 8.2 dB/100ft |
1500 MHz | 10.7 dB/100ft |
1600 MHz | 11 dB/100ft |
2000 MHz | 12.9 dB/100ft |
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.24 ns/ft | 82% |
Non-UL Voltage Rating | UL Voltage Rating |
---|---|
300 V RMS | 300 V RMS |
Non-UL Temp Rating: | 75°C |
UL Temp Rating: | 75°C |
Operating Temp Range: | -20°C To +75°C |
Bulk Cable Weight: | 28 lbs/1000ft |
Max. Pull Tension: | 45 lbs |
Min Bend Radius/Minor Axis: | 2.25 in |
NEC/(UL) Compliance: | CMP |
CEC/C(UL) Compliance: | CMP |
RG Type: | 6/U Type |
Environmental Space: | Indoor - Plenum |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | No |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-04-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
UL Flammability: | NFPA 262 |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | Yes |
Non-Plenum Number: | 9248 |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
82248 8771000 | Natural | Reel | 1,000 ft | 612825196488 |
82248 877U1000 | Natural | UnReel | 1,000 ft | 612825196518 |
Footnote: | C - CRATE REEL PUT-UP. |
Update and Revision: | Revision Number: 0.300 Revision Date: 09-30-2020 |