23 AWG Solid .023" bare copper-covered steel conductor, plenum, FEP insulation, bare copper braid shield (95% coverage), Flamarrest® jacket.
| AWG | Stranding | Material | Nominal Diameter | No. of Coax |
|---|---|---|---|---|
| 23 | Solid | BCCS - Bare Copper Covered Steel | 0.023 in | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter |
|---|---|
| FEP - Fluorinated Ethylene Propylene | 0.134 in |
| Type | Material | Coverage [%] |
|---|---|---|
| Braid | Bare Copper (BC) | 95% |
| Material | Material Trade Name | Nominal Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | Flamarrest® | 0.19 in |
| Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
|---|---|---|---|
| 49 Ohm/1000ft | 49 Ohm/1000ft | 2.6 Ohm/1000ft | 2.6 Ohm/1000ft |
| Nom. Capacitance Conductor to Shield |
|---|
| 19.5 pF/ft |
| Nominal Inductance |
|---|
| 0.126 µH/ft |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] | Nom. Insertion Loss |
|---|---|
| 1 MHz | 0.5 dB/100ft |
| 10 MHz | 1 dB/100ft |
| 50 MHz | 2.3 dB/100ft |
| 100 MHz | 3.3 dB/100ft |
| 200 MHz | 5.2 dB/100ft |
| 400 MHz | 8.4 dB/100ft |
| 700 MHz | 11.6 dB/100ft |
| 900 MHz | 13.8 dB/100ft |
| 1000 MHz | 14.8 dB/100ft |
| Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|
| 1.45 ns/ft | 70% |
| Non-UL Voltage Rating | UL Voltage Rating |
|---|---|
| 1700 V RMS | 300 V RMS |
| Non-UL Temp Rating: | 75°C |
| UL Temperature Rating: | 60°C |
| Operating Temperature Range: | -20°C To +75°C |
| Bulk Cable Weight: | 34 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 62 lbs |
| Minimum Minor Axis Bend Radius: | 2 in |
| NEC/(UL) Compliance: | CMP |
| CEC/C(UL) Compliance: | CMP |
| RG Type: | 59 |
| Series Type: | 59 |
| Environmental Space: | Indoor - Plenum |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | No |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Indoor: | Yes |
| UL Flammability: | NFPA 262 |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | Yes |
| Non-Plenum Number: | 8241 |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 82241 877U500 | Natural | UnReel | 500 ft | 612825196495 |
| 82241 8771000 | Natural | Reel | 1,000 ft | 612825196457 |
| 82241 877U1000 | Natural | UnReel | 1,000 ft | 612825196464 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Update and Revision: | Revision Number: 0.357 Revision Date: 02-03-2025 |