Networking & Data Cable
(654)Industrial Ethernet Cable
(173)Enterprise Category Cable
(155)Industrial Protocol / Data Bus Cable
(324)Audio Cable
(518)Digital
(94)Analog
(136)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(280)Video Cable
(267)75 Ohm SDI Coax
(104)Camera Cable
(46)CATV & Satelite
(52)CCTV & Security
(26)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(351)50 Ohm Transmission Cable
(65)75 Ohm SDI Coax
(99)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(2)CCTV & Security Cable
(26)Computer and Instrumentation Cable
(12)Multi-Media Cable
(33)Fiber Cable
(12296)Indoor Fiber Cable
(1403)Indoor/Outdoor Fiber Cable
(6433)Outdoor Fiber Cable
(4169)SMPTE Cable
(16)Tactical Fiber Cable
(314)Flexible Automation Cable
(3032)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(235)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(591)Audio, Sound, & Control Cable
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
(644)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(65)Fiber Cassettes
(352)Modular (Empty) Panels
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
(109)50 Ohm Wireless Transmission Coax, RG-58, 20 AWG Solid Bare Copper Conductor, FEP Insulation, 95% Tinned Copper Braid Shield, Flamarrest® Jacket, CMP
Suitable Applications: | Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification) |
RG Type: | 58 |
Size | Stranding | Nom. Diameter | Material |
---|---|---|---|
20 AWG | Solid | 0.032 in | BC - Bare Copper |
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
FEP - Fluorinated Ethylene Propylene | 0.107 in (2.72 mm) | Clear |
Outer Shield Type | Material | Coverage |
---|---|---|
Braid | Tinned Copper (TC) | 95% |
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.159 in (4.04 mm) |
Overall Cable Diameter (Nominal): | 0.159 in (4.04 mm) |
Frequency | Nom. Attenuation |
---|---|
1 MHz | 0.5 dB/100ft |
10 MHz | 1.2 dB/100ft |
50 MHz | 3.0 dB/100ft |
100 MHz | 4.3 dB/100ft |
200 MHz | 6.4 dB/100ft |
400 MHz | 9.7 dB/100ft |
700 MHz | 13.7 dB/100ft |
900 MHz | 16.1 dB/100ft |
1000 MHz | 17.3 dB/100ft |
Frequency | Max. Power Rating |
---|---|
1 MHz | 4,799 W |
10 MHz | 1,937 W |
50 MHz | 782 W |
100 MHz | 542 W |
200 MHz | 370 W |
400 MHz | 248 W |
700 MHz | 178 W |
900 MHz | 153 W |
1,000 MHz | 143 W |
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
10.1 Ohm/1000ft | 3.8 Ohm/1000ft (12 Ohm/km) | 27.4 pF/ft (89.9 pF/m) | 53 Ohm | 70% |
UL Voltage Rating |
---|
300 V (CMP) |
UL Temperature | Operating |
---|---|
75°C | 0°C to +75°C |
Installation Min. |
---|
1.6 in (41 mm) |
Max. Pull Tension: | 47 lbs (21 kg) |
Bulk Cable Weight: | 30 lbs/1000ft (45 kg/km) |
Environmental Suitability: | Indoor - Plenum, Indoor |
Sustainability: | CA Prop 65 |
Flammability / Reaction to Fire: | NFPA 262 |
CPR Compliance: | CPR Euroclass: Eca |
NEC / UL Compliance: | CMP |
CEC / C(UL) Compliance: | CMP |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance: | UKCA Mark |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Non-Plenum Number: | 8240 |
Update and Revision: | Revision Number: 0.456 Revision Date: 04-29-2024 |
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
82240 010U500 | Black | UnReel | 500 ft | 612825434832 | |
82240 010Z500 | Black | ReelTuff Box | 500 ft | 612825196440 | |
82240 010Z1000 | Black | ReelTuff Box | 1,000 ft | 612825434757 | |
82240 877U500 | Natural | UnReel | 500 ft | 612825434849 | |
82240 8771000 | Natural | Reel | 1,000 ft | 612825196426 | C |
82240 877U1000 | Natural | UnReel | 1,000 ft | 612825196433 | |
82240 877Z1000 | Natural | ReelTuff Box | 1,000 ft | 612825196471 |