(10)AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
22 | Solid | BCCS - Bare Copper Covered Steel | 0.025 in | 1 |
Conductor Count: | 1 |
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 0.146 in |
Type | Material | Coverage [%] |
---|---|---|
Braid | Bare Copper (BC) | 95% |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.242 in |
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
---|---|---|---|
50 Ohm/1000ft | 50 Ohm/1000ft | 2.6 Ohm/1000ft | 2.6 Ohm/1000ft |
Nom. Capacitance Conductor to Shield |
---|
16.3 pF/ft |
Nominal Inductance |
---|
0.104 µH/ft |
Nominal Characteristic Impedance |
---|
80 Ohm |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.44 dB/100ft |
10 MHz | 0.9 dB/100ft |
50 MHz | 2 dB/100ft |
100 MHz | 2.9 dB/100ft |
200 MHz | 4.1 dB/100ft |
400 MHz | 5.9 dB/100ft |
700 MHz | 7.8 dB/100ft |
900 MHz | 8.8 dB/100ft |
1000 MHz | 9.9 dB/100ft |
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.3 ns/ft | 78% |
Frequency [MHz] |
---|
1 MHz |
10 MHz |
50 MHz |
100 MHz |
200 MHz |
400 MHz |
700 MHz |
900 MHz |
1000 MHz |
Non-UL Voltage Rating |
---|
300 V RMS |
Non-UL Temp Rating: | 75°C |
Operating Temp Range: | -40°C To +75°C |
Bulk Cable Weight: | 34 lbs/1000ft |
Max. Pull Tension: | 88 lbs |
Min Bend Radius/Minor Axis: | 2.5 in |
CPR Euroclass: | Eca |
RG Type: | 59/U Type |
Series Type: | 59 |
Environmental Space: | Indoor/Outdoor |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | No |
EU RoHS Compliance Date (yyyy-mm-dd): | 2004-01-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Aerial: | Yes - When supported by messenger wire |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
IEC Flammability: | IEC 60332-1-2 |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
8221 010500 | Black | Reel | 500 ft | 612825355526 |
8221 010U500 | Black | UnReel | 500 ft | 612825377009 |
8221 0101000 | Black | Reel | 1,000 ft | 612825355502 |
8221 010U1000 | Black | UnReel | 1,000 ft | 612825355519 |
Footnote: | C - CRATE REEL PUT-UP. |
Update and Revision: | Revision Number: 0.280 Revision Date: 09-30-2020 |