Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
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
(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(1040)M12
(777)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(185)M12-M8 Cordsets
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
50 Ohm Wireless Transmission Coax, RG-58, 20 AWG (19x32) Tinned Copper Conductor , PE Insulation, 95% Tinned Copper Braid Shield, PVC Jacket, CM
| Suitable Applications: | Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification) |
| RG Type: | 58 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 20 AWG | 19x32 | 0.037 in | TC - Tinned Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene (Foam) | 0.116 in (2.95 mm) | White |
| Outer Shield Type | Material | Coverage |
|---|---|---|
| Braid | Tinned Copper (TC) | 95% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.193 in (4.90 mm) |
| Overall Cable Diameter (Nominal): | 0.193 in (4.90 mm) |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.4 dB/100ft |
| 10 MHz | 1.3 dB/100ft |
| 50 MHz | 3.1 dB/100ft |
| 100 MHz | 4.5 dB/100ft |
| 200 MHz | 6.6 dB/100ft |
| 400 MHz | 10.0 dB/100ft |
| 700 MHz | 14.2 dB/100ft |
| 900 MHz | 16.6 dB/100ft |
| 1000 MHz | 18.1 dB/100ft |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 8.8 Ohm/1000ft | 4.1 Ohm/1000ft (13 Ohm/km) | 26.0 pF/ft (85.3 pF/m) | 54 Ohm | 76% |
| UL Voltage Rating |
|---|
| 300 V (CM), 30 V (UL AWM 1354) |
| UL Temperature | Operating |
|---|---|
| 80°C | -40°C to +80°C |
| Installation Min. |
|---|
| 1.9 in (48 mm) |
| Max. Pull Tension: | 50 lbs (23 kg) |
| Bulk Cable Weight: | 26 lbs/1000ft |
| Environmental Suitability: | Outdoor - Aerial, Indoor, Outdoor, UV Resistance, Aerial - When supported by messenger wire |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL1685 UL Loading, UN ECE R118.02 |
| NEC / UL Compliance: | CM |
| AWM Compliance: | AWM 1354 |
| CEC / C(UL) Compliance: | CM. |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | P-MSHA-SC-182/5 |
| Update and Revision: | Revision Number: 0.534 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8219 010U500 | Black | UnReel | 500 ft | 612825357605 | |
| 8219 0101000 | Black | Reel | 1,000 ft | 612825196372 | C |
| 8219 010U1000 | Black | UnReel | 1,000 ft | 612825196358 | |
| 8219 0091000 | White | Reel | 1,000 ft | 612825196327 | C |
| Footnote: | C - CRATE REEL PUT-UP. |