50 Ohm Wireless Transmission Coax, RG-174, 26 AWG (7x34) Bare Copper Covered Steel Conductor , PE Insulation, 90% Tinned Copper Braid Shield, PVC Jacket
| Suitable Applications: | Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification) |
| RG Type: | 174 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 26 AWG | 7x34 | 0.019 in | BCCS - Bare Copper Covered Steel |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene | 0.060 in (1.5 mm) | White |
| Outer Shield Type | Material | Coverage |
|---|---|---|
| Braid | Tinned Copper (TC) | 90% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.110 in (2.79 mm) |
| Overall Cable Diameter (Nominal): | 0.110 in (2.79 mm) |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 1.9 dB/100ft |
| 10 MHz | 3.3 dB/100ft |
| 50 MHz | 5.8 dB/100ft |
| 100 MHz | 8.4 dB/100ft |
| 200 MHz | 12.5 dB/100ft |
| 400 MHz | 19.0 dB/100ft |
| 700 MHz | 27.0 dB/100ft |
| 900 MHz | 31.0 dB/100ft |
| 1000 MHz | 34.0 dB/100ft |
| Frequency | Max. Power Rating |
|---|---|
| 1 MHz | 976 W |
| 10 MHz | 354 W |
| 50 MHz | 197 W |
| 100 MHz | 161 W |
| 200 MHz | 136 W |
| 400 MHz | 120 W |
| 700 MHz | 112 W |
| 900 MHz | 109 W |
| 1,000 MHz | 108 W |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 97 Ohm/1000ft | 10.7 Ohm/1000ft (35.1 Ohm/km) | 30.8 pF/ft (101 pF/m) | 50 Ohm | 66% |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 30 V (UL AWM 1354) | 1100 V |
| UL Temperature | Operating |
|---|---|
| 60°C (UL AWM 1354) | -30°C to +75°C |
| Installation Min. |
|---|
| 1.1 in (28 mm) |
| Max. Pull Tension: | 20 lbs (9.1 kg) |
| Bulk Cable Weight: | 8 lbs/1000ft |
| Environmental Suitability: | Outdoor - Aerial, Indoor, Aerial - Black only, When supported by messenger wire |
| Sustainability: | CA Prop 65 |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| AWM Compliance: | AWM 1354 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.540 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8216 010100 | Black | Reel | 100 ft | 612825196266 | |
| 8216 010500 | Black | Reel | 500 ft | 612825355496 | |
| 8216 0101000 | Black | Reel | 1,000 ft | 612825196273 | G N |
| Footnote: | G - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 100'., N - FINAL PUT-UP LENGTH MAY VARY -0% TO +10% FROM LENGTH SHOWN. |