50 Ohm Wireless Transmission Coax, RG-8, 11 AWG (7x19) Bare Copper Conductor , PE Insulation, 95% Bare Copper Braid Shield, PVC Jacket, CM
| Suitable Applications: | Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification) |
| RG Type: | 8 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 11 AWG | 7x19 | 0.108 in | BC - Bare Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene (Foam) | 0.285 in (7.24 mm) | White |
| Outer Shield Type | Material | Coverage |
|---|---|---|
| Braid | Bare Copper (BC) | 95% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.403 in (10.2 mm) |
| Overall Cable Diameter (Nominal): | 0.403 in (10.2 mm) |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.14 dB/100ft |
| 10 MHz | 0.5 dB/100ft |
| 50 MHz | 1.2 dB/100ft |
| 100 MHz | 1.7 dB/100ft |
| 200 MHz | 2.6 dB/100ft |
| 400 MHz | 3.9 dB/100ft |
| 700 MHz | 5.6 dB/100ft |
| 900 MHz | 6.5 dB/100ft |
| 1000 MHz | 7.0 dB/100ft |
| 4000 MHz | 21.5 dB/100ft |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 1.2 Ohm/1000ft | 1.1 Ohm/1000ft (3.6 Ohm/km) | 26 pF/ft (85 pF/m) | 50 Ohm | 78% |
| UL Voltage Rating |
|---|
| 300 V (CM), 30 V (UL AWM 1354) |
| UL Temperature | Operating |
|---|---|
| 60°C (UL AWM 1354) | -40°C to +80°C |
| Installation Min. |
|---|
| 4.0 in (100 mm) |
| Max. Pull Tension: | 230 lbs (100 kg) |
| Bulk Cable Weight: | 107 lbs/1000ft |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Aerial - Black only, When supported by messenger wire |
| Sustainability: | CA Prop 65 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | CM |
| AWM Compliance: | AWM 1354 |
| CEC / C(UL) Compliance: | CM |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.382 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8214 010100 | Black | Reel | 100 ft | 612825196228 | C |
| 8214 010500 | Black | Reel | 500 ft | 612825358015 | C |
| 8214 0101000 | Black | Reel | 1,000 ft | 612825196235 | C |
| Footnote: | C - CRATE REEL PUT-UP. |