(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3666)Modular Couplers
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
(1077)M12
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
14 AWG solid .064" bare copper conductor, gas-injected foam HDPE insulation, bare copper braid shield (95% coverage), polyethylene jacket.
| AWG | Stranding | Material | Nominal Diameter | No. of Coax |
|---|---|---|---|---|
| 14 | Solid | BC - Bare Copper | 0.064 in | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter |
|---|---|
| PE - Polyethylene (Foam) | 0.285 in |
| Insulation Table Notes: | Gas Injected |
| Type | Material | Coverage [%] |
|---|---|---|
| Braid | Bare Copper (BC) | 95% |
| Material | Nominal Diameter |
|---|---|
| PE - Polyethylene | 0.405 in |
| Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
|---|---|---|---|
| 2.6 Ohm/1000ft | 2.6 Ohm/1000ft | 1.1 Ohm/1000ft | 1.1 Ohm/1000ft |
| Nom. Capacitance Conductor to Shield |
|---|
| 16.1 pF/ft |
| Nominal Inductance |
|---|
| 0.097 µH/ft |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] | Min. Structural Return Loss (SRL) |
|---|---|
| 5-450 MHz | 23 dB |
| Frequency [MHz] | Nom. Insertion Loss | Nom. Structural Return Loss (SRL) |
|---|---|---|
| 1 MHz | 0.2 dB/100ft | 23 dB |
| 450 MHz | 0.4 dB/100ft | |
| 5 MHz | 0.9 dB/100ft | |
| 100 MHz | 1.3 dB/100ft | |
| 200 MHz | 1.9 dB/100ft | |
| 400 MHz | 2.9 dB/100ft | |
| 700 MHz | 4.1 dB/100ft | |
| 900 MHz | 4.8 dB/100ft | |
| 1000 MHz | 5.2 dB/100ft |
| Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|
| 1.21 ns/ft | 84% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) |
|---|---|
| 400 MHz | 4.4 dB/100ft |
| Non-UL Voltage Rating |
|---|
| 300 V RMS |
| Non-UL Temp Rating: | 80°C |
| Operating Temperature Range: | -55°C To +80°C |
| Bulk Cable Weight: | 78 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 171 lbs |
| Minimum Minor Axis Bend Radius: | 4 in |
| RG Type: | 11 |
| Series Type: | 11 |
| Environmental Space: | Indoor/Outdoor |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Aerial: | Yes - When supported by messenger wire |
| Suitability - Burial: | Yes |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | Yes |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 8213 010500 | Black | Reel | 500 ft | 612825196211 |
| 8213 0101000 | Black | Reel | 1,000 ft | 612825357599 |
| 8213 0102000 | Black | Reel | 2,000 ft | 612825355557 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Update and Revision: | Revision Number: 0.348 Revision Date: 02-20-2026 |