Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(358)Audio Cable
(525)Digital
(94)Analog
(134)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(289)Video Cable
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
(13490)Indoor Fiber Cable
(1443)Indoor/Outdoor Fiber Cable
(6915)Outdoor Fiber Cable
(4832)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(728)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(287)Surveillance Cable
(38)Connectors & Outlets
(3414)Modular Couplers
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
(749)Type A
(573)Type A Field Attachables
(360)Type A Receptacles
(49)Type A Single-Ended Cordsets
(87)Type A Double-Ended Cordsets
(43)Type A Accessories
(30)Type A Adaptor
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
(116)KeyConnect Outlets
(14)MDVO-Style Outlets
(12)MediaFlex System
(17)Multi Media Modules
(30)Workstation Consolidation
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
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
(235)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(60)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(979)SPIDER Fast/Gigabit Switches
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
(36)MPLS Networks
(62)Access Nodes
(4)Blank Adapter Panels
(7)Central Switching Modules
(6)Ethernet Cards
(16)Empty Node Chassis
(6)Legacy Cards
(15)MPLS Accessories
(1)Node Support Modules
(2)Power Supplies
(6)Edge Device
(4)Wireless
(138)Cellular Routers
(10)Wireless LAN Devices
(24)BAT450-F WLAN Access Points
(2)BAT867 - Industrial Wireless Access Points
(3)BAT-C2
(5)Dragonfly Railway Wi-Fi 6 Radios
(8)Industrial Access Point - IGX
(4)OpenBAT-R / -F
(2)Wireless LAN Controller
(1)Antennas
(42)Accessories
(16)Industrial and IIoT-Routers
(11)Railway Routers
(16)Vehicle Routers
(18)Software
(76)Network Management
(30)Software Tools
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
(5)macmon SDP
(1)Accessories
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
20 AWG solid .032" bare copper-covered steel conductor, foam polyethylene insulation, bare copper braid shield (95% coverage), polyethylene jacket.
| AWG | Stranding | Material | Nominal Diameter | No. of Coax |
|---|---|---|---|---|
| 20 | Solid | BCCS - Bare Copper Covered Steel | 0.032 in | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter |
|---|---|
| PE - Polyethylene (Foam) | 0.143 in |
| Type | Material | Coverage [%] |
|---|---|---|
| Braid | Bare Copper (BC) | 95% |
| Material | Nominal Diameter |
|---|---|
| PE - Polyethylene | 0.242 in |
| Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
|---|---|---|---|
| 44.5 Ohm/1000ft | 44.5 Ohm/1000ft | 2.6 Ohm/1000ft | 2.6 Ohm/1000ft |
| Nom. Capacitance Conductor to Shield |
|---|
| 17.3 pF/ft |
| Nominal Inductance |
|---|
| 0.097 µH/ft |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] | Minimum Return (RL) |
|---|---|
| 5-450 MHz | 23 dB |
| Frequency [MHz] | Nom. Insertion Loss |
|---|---|
| 1 MHz | 0.6 dB/100ft |
| 10 MHz | 1 dB/100ft |
| 50 MHz | 2.1 dB/100ft |
| 100 MHz | 3 dB/100ft |
| 200 MHz | 4.5 dB/100ft |
| 400 MHz | 6.6 dB/100ft |
| 700 MHz | 8.9 dB/100ft |
| 900 MHz | 10.1 dB/100ft |
| 1000 MHz | 10.9 dB/100ft |
| Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|
| 1.3 ns/ft | 78% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) |
|---|---|
| 400 MHz | 6.9 dB/100ft |
| Non-UL Voltage Rating |
|---|
| 300 V RMS |
| Non-UL Temp Rating: | 80°C |
| Operating Temperature Range: | -55°C To +80°C |
| Bulk Cable Weight: | 30 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 107 lbs |
| Minimum Minor Axis Bend Radius: | 2.5 in |
| CPR Euroclass: | Fca |
| RG Type: | 59 |
| Series Type: | 59 |
| Environmental Space: | Outdoor |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | No |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Aerial: | Yes - When supported by messenger wire |
| Suitability - Burial: | Yes |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | Yes |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 8212 010500 | Black | Reel | 500 ft | 612825355571 |
| 8212 010U500 | Black | UnReel | 500 ft | 612825196150 |
| 8212 0101000 | Black | Reel | 1,000 ft | 612825358671 |
| 8212 010U1000 | Black | UnReel | 1,000 ft | 612825355564 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Update and Revision: | Revision Number: 0.346 Revision Date: 02-03-2025 |