(784)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3651)Modular Couplers
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
(1076)M12
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
Series 59, 20 AWG solid .032" bare copper-covered steel conductor, plenum, foam FEP insulation, Duofoil® (100% coverage); TC braid shield (95% coverage), Flamarrest® jacket.
Life Cycle Status: Discontinued
| Suitable Applications: | CATV, Broadband |
| Life Cycle: | Discontinued - the product is no longer manufactured |
| Discontinuation Announcement Date: | 2021-09-03 |
| RG Type: | 59 |
| Series Type: | 59 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 20 | Solid | 0.032 in | BCCS - Bare Copper Covered Steel |
| Material | Nom. Insulation Diameter |
|---|---|
| FEP - Fluorinated Ethylene Propylene (Foam) | 0.14 in (3.6 mm) |
| Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
|---|---|---|---|---|
| 1 | Tape | Bi-Laminate (Alum+Poly) | Duofoil® | 100% |
| 2 | Braid | Tinned Copper (TC) | 95% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.202 in |
| Frequency | Min. Structural Return Loss |
|---|---|
| 10 - 400 MHz | 20 dB |
| Frequency | Nom. Attenuation | Max. Attenuation |
|---|---|---|
| 10 MHz | 0.8 dB/100ft | 0.92 dB/100ft |
| 50 MHz | 1.8 dB/100ft | 2.1 dB/100ft |
| 100 MHz | 2.6 dB/100ft | 2.9 dB/100ft |
| 200 MHz | 3.7 dB/100ft | 4.2 dB/100ft |
| 400 MHz | 5.4 dB/100ft | 5.9 dB/100ft |
| 700 MHz | 7.3 dB/100ft | 7.9 dB/100ft |
| 900 MHz | 8.4 dB/100ft | 9 dB/100ft |
| 1000 MHz | 8.9 dB/100ft | 9.4 dB/100ft |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 26 Ohm/1000ft (85 Ohm/km) | 2.6 Ohm/1000ft (8.5 Ohm/km) | 16.5 pF/ft (54.1 pF/m) | 75 Ohm | 82% |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Electrical Characteristics Notes: | Max Attenuation 10 MHz and above = 0.2856*Freq(MHz)^0.5065 |
| Operating |
|---|
| 0°C To +75°C |
| Max. Pull Tension: | 100 lbs (45 kg) |
| Bulk Cable Weight: | 32 lbs/1000ft (48 kg/km) |
| Environmental Suitability: | Indoor - Plenum, Indoor |
| Flammability / Reaction to Fire: | NFPA 262 |
| NEC / UL Compliance: | CATVP, CMP |
| CEC / C(UL) Compliance: | CMP, CXC |
| European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Teflon« is a registered trademark of E. I. duPont de Nemours and Co. used under license by Belden, Inc. |
| Update and Revision: | Revision Number: 0.387 Revision Date: 07-30-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 82108 8771000 | Natural | Reel | 1,000 ft | 612825196099 | C |
| 82108 877U1000 | Natural | UnReel | 1,000 ft | 612825358022 |
| Footnote: | C - CRATE REEL PUT-UP. |