Networking & Data Cable
(686)Industrial Ethernet Cable
(178)Enterprise Category Cable
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
(13442)Indoor Fiber Cable
(1440)Indoor/Outdoor Fiber Cable
(6914)Outdoor Fiber Cable
(4788)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3401)Modular Couplers
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
(14)Fiber Connectors
(62)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(30)Valve Connectors
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1014)M12 Power
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
(87)Tees, Reducers & Adapters
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
(232)Adapter and Splitter
(4)Double-Ended Cordsets
(124)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
(51)Assemblies & Cordsets
(1096)Fiber Patch Cords
(474)Double-Ended Cordsets
(76)Pigtails
(17)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(486)AV Assemblies
(10)Patch Panels & Components
(830)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(494)Modular (Empty) Panels
(6)Adapter Frames
(87)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(925)SPIDER Fast/Gigabit Switches
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
(102)DRAGON MACH4000
(16)GREYHOUND 1020/1030
(11)GREYHOUND 1040
(23)GREYHOUND 2000
(1)GREYHOUND 105/106
(13)GREYHOUND 103
(8)MACH100
(23)MACH1020/1030
(3)MACH1040
(4)IP65/IP67 Switches & Routers
(46)Embedded Ethernet
(4)Security & Firewalls
(36)Edge Device
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
(74)Network Management
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
(5)Accessories
(153)Transceivers
(60)Fast Ethernet SFP Transceiver
(14)Fast Ethernet Bi-Directional SFP Transceivers
(6)Gigabit Ethernet SFP Transceiver
(15)Gigabit Ethernet Bi-Directional SFP Transceiver
(12)2.5 Gigabit Ethernet SFP Transceiver
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
(28)IT Switch
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
(188)Server Cabinets
(2)Wall Mount Cabinets
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
(4)Electronic, 2 Conductor 18AWG (16x30) Tinned Copper, EPDM Insulation, Overall Tinned Copper Braid(73%) Shield, PVC Outer Jacket
Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 2 | 18 AWG | 16x30 | TC - Tinned Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | EPDM - Ethylene Propylene Diene Monomer | 0.022 in (0.56 mm) | 0.091 in (2.3 mm) | Red, White |
Shield Type | Material | Coverage |
---|---|---|
Braid | Tinned Copper (TC) | 73% |
Separator | Material | Nom. Thickness | Nom. Diameter |
---|---|---|---|
Polyester Tape | PVC - Polyvinyl Chloride | 0.025 in (0.64 mm) | 0.257 in (6.53 mm) |
Overall Cable Diameter (Nominal): | 0.257 in (6.53 mm) |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance | Max. Current |
---|---|---|---|---|---|---|
Conductor(s) | 6.5 Ohm/1000ft | 46 pF/ft (150 pF/m) | 77 pF/ft (250 pF/m) | 44 Ohm | 0.2 µH/ft (0.66 µH/m) | 5.2 Amps per Conductor at 25ºC |
Nom Outer Shield DCR@Cond DCR1-cnv: | 2.09 Ohm/1000ft (6.86 Ohm/km) |
Voltage Rating |
---|
300 V |
UL Temperature | Operating |
---|---|
75°C | -20°C to +80°C |
Stationary Min. | Installation Min. |
---|---|
2.57 in (65.3 mm) | 2.57 in (65.3 mm) |
Max. Pull Tension: | 41.6 lbs (18.9 kg) |
Bulk Cable Weight: | 40 lbs/1000ft |
Sustainability: | CA Prop 65 |
CPR Compliance: | CPR Euroclass: Eca |
European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance: | UKCA Mark |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Notes: | No surface printing. |
Update and Revision: | Revision Number: 0.526 Revision Date: 09-07-2025 |
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8208 060100 | Chrome | Reel | 100 ft | 612825196051 | |
8208 060500 | Chrome | Reel | 500 ft | 612825196075 | C |
8208 060U500 | Chrome | UnReel | 500 ft | 612825196044 | |
8208 0601000 | Chrome | Reel | 1,000 ft | 612825196068 | C |
8208 060U1000 | Chrome | UnReel | 1,000 ft | 612825196037 | |
8208 0605000 | Chrome | Reel | 5,000 ft | 612825196082 | C Z |
Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |