Product Hierarchy
Product Hierarchy

8205NH - Electronic, 1PR #20 Str TC, LSZH ins, Unsh, LSZH Jkt, 300V, Dca


Electronic, 1 Pair AWG 20 Tinned Copper - Stranded, LSZH insulation, Unshielded, LSZH / FRNC jacket , 300V

Product Overview

Suitable Applications: Instrumentation and computer cable; For data transmission applications

Construction Details

Conductor
SizeStrandingMaterial
207x28TC - Tinned Copper
Insulation
MaterialNom. Insulation DiameterColor CodeNotes
LSZH - Low Smoke Zero Halogen (Flame Retardant)1.65 mm (0.0650 in)Black & RedFlame Retardant
Outer Shield
Material
No Shield
Outer Jacket
MaterialNom. ThicknessNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.89 mm (0.035 in)5.10 mm (0.201 in)

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
32.8 Ohm/km (10.00 Ohm/1000ft)63 pF/m (19 pF/ft)3.7 Amps per Conductor

Mechanical Characteristics

Temperature
InstallationStorage
-15°C To +80°C-45°C To +80°C
Bend Radius
Installation Min.
46.5 mm (1.83 in)
Max. Pull Tension: 127 N (28.6 lbf)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor - Euroclass Dca, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance - UL 1581 sec 1200 Black Only, Oil Resistance - IEC 60811-404
Flammability / Reaction to Fire: IEC 60332-1-2, IEC 60332-3-24
CPR Compliance: CPR Euroclass: Dca-s1,d1,a1; CPR UKCA Class: Dca-s1,d1,a1
European Halogen Free Standards: IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.268 Revision Date: 03-09-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
8205NH.00305ChromeReel305 m8719605018144
8205NH.00500ChromeReel500 m8719605018151
8205NH.001000ChromeReel1,000 m8719605018137
8205NH.019999VioletReel999 m8719605018175
8205NH.011000VioletReel1,000 m8719605018168
Date: 2005-01-01
Belden Cables, Wires and Accessories for Industrial Applications_Original_87238-1.pdf
Automation-Cables-Ref-Selection-2022-08-Rg-EN-Hi.pdf
2023-Belden-General Outdoor Suitability-Technical Bulletin Lowres.pdf
No accessories are available for this product