(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1281)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
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
(3640)Modular Couplers
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
(1065)M12
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
Electronic, 1 Pair AWG 20 Tinned Copper - Stranded, FRNC insulation, Unshielded shielding, LSZH / FRNC jacket , 300V, CPR Cca
Life Cycle Status: Capability
| Suitable Applications: | Instrumentation and computer cable; For data transmission applications |
| AWG | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 20 | 7x28 | TC - Tinned Copper | 1 |
| Conductor Count: | 2 |
| Total Number of Pairs: | 1 |
| Material | Nominal Diameter | Diameter +/- Tolerance |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 1.65 mm | 0.05 mm |
| Number | Color |
|---|---|
| Pair 1 | Black & Red |
| Material |
|---|
| No Shield |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 5.1 mm | 0.89 mm |
| Description |
|---|
| 1 pair covered with a polyester foil |
| Nominal Conductor DCR |
|---|
| 32.8 Ohm/km |
| Nom. Capacitance Conductor to Conductor |
|---|
| 65 pF/m |
| Element | Max. Recommended Current [A] |
|---|---|
| Conductor(s) | 3.7 Amps per Conductor |
| Voltage Rating [V] |
|---|
| 300 V |
| Installation Temperature Range: | -15°C To +80°C |
| Storage Temperature Range: | -45°C To +80°C |
| Operating Temp Range (Flexible Install): | -15°C To +80°C |
| Operating Temp Range (Fixed Install): | -45°C To +80°C |
| Oil Resistance: | IEC 60811-404 |
| Maximum Recommended Pulling Tension: | 127 N |
| Minimum Bend Radius During Installation: | 51 mm |
| CPR Euroclass: | Cca-s2,d1,a1 |
| Environmental Space: | Indoor/Outdoor - Euroclass Cca |
| Suitability - Burial: | No |
| Suitability - Indoor: | Yes |
| Suitability - Non-Halogenated: | Yes |
| Suitability - Oil Resistance: | IRM 902 70°Cx4h |
| Suitability - Outdoor: | Yes |
| Suitability - Sunlight Resistance: | Yes - UL 1581 sec 1200 Black Only |
| IEC Flammability: | IEC 60332-1-2 |
| IEC 60754-1 - Halogen Amount: | Zero |
| IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity: | 2.5 µS/mm |
| IEC 60754-2 - Halogen Acid Gas Amount - Min. pH: | 4.3 |
| IEC 61034-2 - Smoke Density Min. Transmittance: | 60% |
| Notes: | This is a preliminary Technical Design Specification (TDS) which is subject to modification throughout the prototyping phase. The minimum business quantity to offer is 12km for the first order. This product will have Chrome as standard color and 305mt or 500mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 8205NH plus extra 6-7 weeks. Please liaise with your Belden representative for confirmation. |
| Update and Revision: | Revision Number: 0.51 Revision Date: 07-23-2026 |