Product Hierarchy
Product Hierarchy

8166 - RS232/422 Low Cap, #24-6pr, FPO, Indiv.& O/A Foils+Braid, PVC Jkt, CM, 100Ω




Computer EIA RS-232/422, Digital Audio Cable, 24 AWG stranded (7x32) tinned copper conductors, Datalene® insulation, 6 twisted pairs individually Beldfoil® shielded + overall 100% Beldfoil® + tinned copper braid shield (65% coverage), drain wire, PVC jacket.

Product Overview

Suitable Applications: RS-232 Extended Distance & RS-422 Applications; Computer Communications; Low Voltage Analog signals (4-20ma, 0-10v, ...); Low Voltage Digital Control (24v, …); Digital Audio; Panel Wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)624 AWG7x32TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PE - Polyethylene (Foam)0.019 in (0.48 mm)0.061 in (1.5 mm)Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown
Inner Shield
ElementShield TypeMaterialCoverageDrainwire TypeNotes
Pair(s)TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TCeach pair, Z-Fold® Foil-in
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
BraidTinned Copper (TC)65%
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.048 in (1.2 mm)0.446 in (11.3 mm)Yes
Overall Cable Diameter (Nominal): 0.446 in (11.3 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. Velocity of Prop.Max. Current
Pair(s)24 Ohm/1000ft12.5 pF/ft (41.0 pF/m)22 pF/ft (72 pF/m)100 Ohm78%1.6 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 2.8 Ohm/1000ft (9.2 Ohm/km)
Voltage
UL Voltage Rating
300 V (CM), 300 V (UL AWM 2493)

Mechanical Characteristics

Temperature
UL TemperatureOperating
60°C-40°C to +60°C
Bend Radius
Stationary Min.Installation Min.
4.5 in (110 mm)4.5 in (110 mm)
Max. Pull Tension: 144 lbs (65.3 kg)
Bulk Cable Weight: 90 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor (Not Riser or Plenum), Indoor
Flammability / Reaction to Fire: UL 1685 FT4 Loading, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CM
AWM Compliance: AWM 2493
CEC / C(UL) Compliance: CM.
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Datalene® insulation features include low dielectric constant and a dissipation factor for high-speed, low-distortion data handling. Physical properties include good crush resistance and light weight.

History

Update and Revision: Revision Number: 0.493 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC/EANFootnote
8166.0030ChromeReel30 m8719605018038
8166 060100ChromeReel100 ft612825195696C
8166.00152ChromeReel152 m8719605018021
8166.00305ChromeReel305 m8719605018045
8166 060500ChromeReel500 ft612825195719C
8166 0601000ChromeReel1,000 ft612825195702C
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-01
No accessories are available for this product