Computer EIA RS-232/485 Cable, 28 AWG stranded (7x36) tinned copper conductors, Datalene® insulation, twisted pairs, overall Beldfoil® shield (100% coverage), 28 AWG stranded tinned copper drain wire, PVC jacket.
| Suitable Applications: | rs-232 extended distance applications; rs-423 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 12 | 28 AWG | 7x36 | TC - Tinned Copper |
| Conductor(s) | 1 | 28 AWG | 7x36 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PE - Polyethylene (Foam) | 0.032 in (0.81 mm) | 0.077 in (2.0 mm) | White/Blue & Blue/White, White/Orange & Orange/White, White/Green & Green/White, White/Brown & Brown/White, White/Gray & Gray/White, Red/Blue & Blue/Red, Red/Orange & Orange/Red, Red/Green & Green/Red, Red/Brown & Brown/Red, Red/Gray & Gray/Red, Black/Blue & Blue/Black, Black/Orange & Orange/Black, Gray |
| Conductor(s) | 0.014 in (0.36 mm) | 0.044 in (1.1 mm) | Gray |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 28 AWG (7x36) TC |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.035 in (0.89 mm) | 0.385 in | Yes |
| Overall Cable Diameter (Nominal): | 0.385 in |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|
| Pair(s) | 73.5 Ohm/1000ft | 11 pF/ft (36 pF/m) | 20 pF/ft (66 pF/m) | 120 Ohm | 78% | 0.5 Amps per Conductor at 30ºC |
| Conductor(s) | 72.1 Ohm/1000ft (237 Ohm/km) | 1.6 Amps per Conductor at 30ºC |
| Nom Outer Shield DCR: | 19.47 Ohm/1000ft (63.88 Ohm/km) |
| UL Voltage Rating |
|---|
| 30 V (AWM 2919), 300 V (CL2) |
| UL Temperature | Operating |
|---|---|
| 60°C | -20°C to +60°C |
| Stationary Min. | Installation Min. |
|---|---|
| 3.85 in (97.8 mm) | 3.85 in |
| Max. Pull Tension: | 54.6 lbs (24.8 kg) |
| Bulk Cable Weight: | 47 lbs/1000ft |
| Environmental Suitability: | Indoor, Indoor |
| Flammability / Reaction to Fire: | UL1685 UL Loading |
| NEC / UL Compliance: | Article 725, CL2 |
| AWM Compliance: | AWM 2919 |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Datalene® insulation features include low dielectric constant and a dissipation factor for high-speed, low distortion data handling. Physical properties include good crush resistance and light weight. |
| Update and Revision: | Revision Number: 0.349 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 8142FO 0601000 | Chrome | 612825195467 | C |
| 8142FO 060500 | Chrome | 612825195474 | C |
| Footnote: | C - CRATE REEL PUT-UP. |