Computer EIA RS-232/485 Cable, 28 AWG stranded (7x36) tinned copper conductors, Datalene® insulation, twisted pairs, overall Beldfoil® shield (100% coverage), 28 AWG stranded tinned copper drain wire, PVC jacket.
| Suitable Applications: | rs-232 extended distance applications; rs-423 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring |
| AWG | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 28 | 7x36 | TC - Tinned Copper | 8 |
| Conductor Count: | 16 |
| Material | Material Trade Name | Nominal Wall Thickness |
|---|---|---|
| PE - Polyethylene (Foam) | Datalene® | 0.015 in |
| Number | Color |
|---|---|
| 1 | White/Blue & Blue/White |
| 2 | White/Orange & Orange/White |
| 3 | White/Green & Green/White |
| 4 | White/Brown & Brown/White |
| 5 | White/Gray & Gray/White |
| 6 | Red/Blue & Blue/Red |
| 7 | Red/Orange & Orange/Red |
| 8 | Red/Green & Green/Red |
| Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
|---|---|---|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | Beldfoil® (Z-Fold®) | 100% | TC - Tinned Copper | 28 | 7x36 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.31 in | 0.04 in |
| Nominal Conductor DCR | Nominal Outer Shield DCR |
|---|---|
| 65 Ohm/1000ft | 17.7 Ohm/1000ft |
| Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
|---|---|
| 11 pF/ft | 20 pF/ft |
| Nominal Characteristic Impedance |
|---|
| 120 Ohm |
| Max. Delay Skew | Nominal Velocity of Propagation (VP) [%] |
|---|---|
| 78 ns/100m | 78% |
| Max. Recommended Current [A] |
|---|
| 0.7 Amps per Conductor at 25ºC |
| UL Description | UL Voltage Rating |
|---|---|
| UL AWM Style 2919 | 30 V RMS (UL AWM Style 2919) |
| CL2 | 150 V RMS (CL2) |
| Operating Temperature Range: | -30°C To +80°C |
| Bulk Cable Weight: | 37 lbs/1000ft |
| Minimum Minor Axis Bend Radius: | 3.25 in |
| NEC/(UL) Compliance: | CL2 |
| UL AWM Style Compliance: | AWM 2919 (30 V 80°C) |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL Flammability: | UL1685 UL Loading |
| UL voltage rating: | 30 V RMS (UL AWM Style 2919) |
| Plenum (Y/N): | No |
| Item # | Color | UPC |
|---|---|---|
| 8138FO 0601000 | Chrome | 612825195436 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Notes: | Datalene® insulation features include low dielectric constant and a dissipation factor for high-speed, low distortion data handling. Physical properties include good crush resistance and light weight. |
| Update and Revision: | Revision Number: 0.341 Revision Date: 02-03-2025 |