Product Hierarchy
Product Hierarchy

8132FO - RS232/485 Low Cap, #28-2pr, FPO, O/A Foil, PVC Jkt, CL2, 120Ω




Computer EIA RS-232/485 Cable, 28 AWG stranded (7x36) tinned copper conductors, Datalene® insulation, twisted pairs, overall Beldfoil® shield (100% coverage), 28 AWG stranded tinned copper drain wire, PVC jacket.

Product Overview

Suitable Applications: rs-232 extended distance applications; rs-423 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)228 AWG7x36TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PE - Polyethylene (Foam)0.015 in (0.38 mm)0.044 in (1.1 mm)White/Blue & Blue/White, White/Orange & Orange White
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%28 AWG (7x36) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.035 in (0.89 mm)0.215 in
Overall Cable Diameter (Nominal): 0.215 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. Velocity of Prop.Max. Current
73.5 Ohm/1000ft11 pF/ft (36 pF/m)20 pF/ft (66 pF/m)120 Ohm78%1.4 Amp per Conductor at 30ºC
Nom Outer Shield DCR: 25.3 Ohm/1000ft (83.0 Ohm/km)
Voltage
UL Voltage Rating
150 V (CL2), 30 V (AWM 2919)

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-30°C to +80°C
Bend Radius
Stationary Min.Installation Min.
2.15 in (54.6 mm)2.15 in
Max. Pull Tension: 10.5 lbs (4.76 kg)
Bulk Cable Weight: 17 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: UL1685 UL Loading, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 725, CL2
AWM Compliance: AWM 2919
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Datalene® insulation features include low dielectric constant and a dissipation factor for high-speed, low distortion data handling. Physical properties include good crush resistance and light weight.

History

Update and Revision: Revision Number: 0.358 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPCFootnote
8132FO 0601000Chrome612825195269C
8132FO 060500Chrome612825195276C
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-01
lighting-cable-catalog.pdf
No accessories are available for this product