Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13870)Indoor Fiber Cable
(1455)Indoor/Outdoor Fiber Cable
(6979)Outdoor Fiber Cable
(5136)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3165)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3419)Modular Couplers
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
(43)Type A Accessories
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(110)Double-Ended Cordsets
(56)Accessories
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
(981)M12
(719)Field Attachables
(89)Receptacles
(148)Single-Ended Cordsets
(249)M12-M12 Cordsets
(167)M12-M8 Cordsets
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
(235)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(60)SPE Connectors
(51)Assemblies & Cordsets
(1098)Fiber Patch Cords
(474)Double-Ended Cordsets
(76)Pigtails
(17)Single-Ended Cordsets
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
(969)SPIDER Fast/Gigabit Switches
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
(64)Access Nodes
(4)Blank Adapter Panels
(7)Central Switching Modules
(6)Ethernet Cards
(16)Empty Node Chassis
(6)Legacy Cards
(17)MPLS Accessories
(1)Node Support Modules
(2)Power Supplies
(6)Edge Device
(4)Wireless
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
Computer EIA RS-232/485 Cable, 2-Pair, 28 AWG stranded (7x36) tinned copper conductors, Datalene® insulation, overall Beldfoil® (100% coverage) + tinned copper braid shield (65% coverage), 28 AWG stranded tinned copper drain wire, PVC jacket.
| Suitable Applications: | RS-232 extended distance applications; RS-485 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 2 | 28 AWG | 7x36 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PE - Polyethylene (Foam) | 0.015 in (0.38 mm) | 0.044 in (1.1 mm) | Western Electric Standard |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 28 AWG (7x36) TC |
| Braid | Tinned Copper (TC) | 65% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.035 in (0.89 mm) | 0.220 in (5.59 mm) |
| Overall Cable Diameter (Nominal): | 0.220 in (5.59 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|
| Pair(s) | 65 Ohm/1000ft | 11 pF/ft (36 pF/m) | 20 pF/ft (66 pF/m) | 120 Ohm | 78% | 1 Amp per Conductor at 25ºC |
| Nom Outer Shield DCR@Cond DCR1-cnv: | 5.1 Ohm/1000ft (17 Ohm/km) |
| UL Voltage Rating |
|---|
| 30 V (UL AWM 2919) |
| UL Temperature | Operating |
|---|---|
| 80°C | -30°C to +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.2 in (56 mm) | 2.2 in (56 mm) |
| Max. Pull Tension: | 40 lbs (18 kg) |
| Bulk Cable Weight: | 26 lbs/1000ft |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| Flammability / Reaction to Fire: | UL 1685 FT4 Loading, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| NEC / UL Compliance: | Article 725, CL2 |
| AWM Compliance: | AWM 2919 |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Datalene® insulation features include low dielectric constant and a dissipation factor for high-speed, low-distortion data handling. Physical properties include good crush resistance and light weight. |
| Update and Revision: | Revision Number: 0.493 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8132 060100 | Chrome | Reel | 100 ft | 612825195221 | |
| 8132 060500 | Chrome | Reel | 500 ft | 612825195245 | C |
| 8132 0601000 | Chrome | Reel | 1,000 ft | 612825195238 | C |
| 8132 0605000 | Chrome | Reel | 5,000 ft | 612825195252 |
| Footnote: | C - CRATE REEL PUT-UP. |