Networking & Data Cable
(703)Industrial Ethernet Cable
(187)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(696)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(301)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14208)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1221)Instrumentation Cable
(460)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(204)UL 600V TC/TC-ER Pairs/Triads
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(162)Access Nodes
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
(394)Cellular Routers
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
Computer EIA RS-232/422 Cable, 24 AWG stranded (7x32) tinned copper conductors, Datalene® insulation, twisted pairs, overall Beldfoil® + tinned copper braid shield (65% coverage), tinned copper drain wire, PVC jacket.
| Suitable Applications: | rs-232 extended distance applications; rs-422 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 12 | 24 AWG | 7x32 | TC - Tinned Copper |
| Conductor(s) | 1 | 24 AWG | 7x32 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PE - Polyethylene (Foam) | 0.013 in (0.33 mm) | 0.049 in (1.2 mm) | Western Electric Standard |
| Conductor(s) | PE - Polyethylene (Foam) | 0.013 in (0.33 mm) | 0.049 in (1.2 mm) | Gray |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Braid | Tinned Copper (TC) | 65% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.035 in (0.89 mm) | 0.440 in (11.2 mm) |
| Overall Cable Diameter (Nominal): | 0.440 in (11.2 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|
| Pair(s) | 24 Ohm/1000ft | 12.5 pF/ft (41.0 pF/m) | 22 pF/ft (72 pF/m) | 100 Ohm | 78% | 1.1 Amps per Conductor at 25ºC |
| Conductor(s) | 24 Ohm/1000ft (79 Ohm/km) |
| Nom Outer Shield DCR: | 2.4 Ohm/1000ft (7.9 Ohm/km) |
| Typical Unbalanced FEXT % |
|---|
| 7.1 MHz |
| Nom. Insertion Loss (Attenuation) |
|---|
| 7.1 dB/100m |
| 7.1 dB/100m |
| UL Voltage Rating |
|---|
| 300 V (CM), 30 V (UL AWM 2919) |
| UL Temperature | Operating |
|---|---|
| 80°C | -30°C to +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 4.4 in (110 mm) | 4.4 in (110 mm) |
| Max. Pull Tension: | 124 lbs (56.2 kg) |
| Bulk Cable Weight: | 92 lbs/1000ft |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| Flammability / Reaction to Fire: | UL 1685 FT4 Loading, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CM |
| AWM Compliance: | AWM 2919 |
| CEC / C(UL) Compliance: | CM. |
| European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 88112 |
| Notes: | Datalene® insulation features include low dielectric constant and a dissipation factor for high-speed, low-distortion data handling. Physical properties include good crush resistance and light weight. |
| Update and Revision: | Revision Number: 0.580 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8112 060100 | Chrome | Reel | 100 ft | 612825195078 | |
| 8112 060500 | Chrome | Reel | 500 ft | 612825195092 | C |
| 8112 0601000 | Chrome | Reel | 1,000 ft | 612825195085 | C |
| Footnote: | C - CRATE REEL PUT-UP. |