Product Hierarchy
Product Hierarchy

8105 - RS-232/422 Low Cap, #24-5pr, FPO, O/A Foil+Braid, PVC Jkt, CM, 100Ω




Computer EIA RS-232/422 Cable, 24 AWG stranded (7x32) tinned copper conductors, Datalene® insulation, twisted pairs, overall Beldfoil® (100% coverage) + tinned copper braid shield (65% coverage), 24 AWG stranded tinned copper drain wire, PVC jacket.

Product Overview

Suitable Applications: rs-232 extended distance applications; rs-422 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)524 AWG7x32TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PE - Polyethylene (Foam)0.013 in (0.33 mm)0.049 in (1.2 mm)Western Electric Standard
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
BraidTinned Copper (TC)65%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.035 in (0.89 mm)0.303 in (7.70 mm)
Overall Cable Diameter (Nominal): 0.303 in (7.70 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. Velocity of Prop.Max. Current
Pair(s)24 Ohm/1000ft12.5 pF/ft (41.0 pF/m)22 pF/ft (72 pF/m)100 Ohm78%1.5 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V (CM), 30 V (UL AWM 2919)

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-30°C to +80°C
Bend Radius
Stationary Min.Installation Min.
3.0 in (76 mm)3.0 in (76 mm)
Max. Pull Tension: 63 lbs (29 kg)
Bulk Cable Weight: 43 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor (Not Riser or Plenum), Indoor
Flammability / Reaction to Fire: UL 1685 FT4 Loading, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CM
AWM Compliance: AWM 2919
CEC / C(UL) Compliance: CM
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 88105

Product Notes

Notes: Datalene® insulation features include low dielectric constant and a dissipation factor for high-speed, low-distortion data handling. Physical properties include good crush resistance and light weight.

History

Update and Revision: Revision Number: 0.554 Revision Date: 02-03-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC/EANFootnote
8105.0030ChromeReel30 m8719605017802
8105 060100ChromeReel100 ft612825194880
8105.01152ChromeReel152 m8719605017826
8105.00305ChromeReel305 m8719605017819
8105 060500ChromeReel500 ft612825194903C
8105 0601000ChromeReel1,000 ft612825194897C
8105 0605000ChromeReel5,000 ft612825194910C Z
Date: 2004-01-01
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product