(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
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
(34)Rack Mount Switches
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
(61)Services
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
Computer EIA RS-232/422 Cable, 24 AWG stranded (7x32) tinned copper conductors, Datalene® insulation, twisted pairs, overall Beldfoil® (100% coverage) + tinned copper braid shield (65% coverage), 24 AWG stranded tinned copper drain wire, PVC jacket.
| Suitable Applications: | rs-232 extended distance applications; rs-422 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 3 | 24 AWG | 7x32 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PE - Polyethylene (Foam) | 0.013 in (0.33 mm) | 0.049 in (1.2 mm) | Western Electric Standard |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Braid | Tinned Copper (TC) | 65% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.035 in (0.89 mm) | 0.283 in (7.19 mm) |
| Overall Cable Diameter (Nominal): | 0.283 in (7.19 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|
| Pair(s) | 24 Ohm/1000ft | 12.5 pF/ft (41.0 pF/m) | 22 pF/ft (72 pF/m) | 100 Ohm | 78% | 1.5 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 3.8 Ohm/1000ft (12 Ohm/km) |
| Nom. Insertion Loss (Attenuation) |
|---|
| 7 dB/100m |
| UL Voltage Rating |
|---|
| 300 V (CM), 30 V (UL AWM 2919) |
| UL Temperature | Operating |
|---|---|
| 80°C | -30°C to +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.8 in (71 mm) | 2.8 in (71 mm) |
| Max. Pull Tension: | 52 lbs (24 kg) |
| Bulk Cable Weight: | 39 lbs/1000ft |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| Flammability / Reaction to Fire: | UL 1685 FT4 Loading, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| NEC / UL Compliance: | Article 800, CM |
| AWM Compliance: | AWM 2919 |
| CEC / C(UL) Compliance: | CM |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 88103 |
| Notes: | Datalene® insulation features include low dielectric constant and a dissipation factor for high-speed, low-distortion data handling. Physical properties include good crush resistance and light weight. |
| Update and Revision: | Revision Number: 0.551 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC/EAN | Footnote |
|---|---|---|---|---|---|
| 8103.0030 | Chrome | Reel | 30 m | 8719605017727 | |
| 8103 060100 | Chrome | Reel | 100 ft | 612825194798 | |
| 8103.01152 | Chrome | Reel | 152 m | 8719605017741 | |
| 8103.00305 | Chrome | Reel | 305 m | 8719605017734 | |
| 8103 060500 | Chrome | Reel | 500 ft | 612825194828 | C |
| 8103 0601000 | Chrome | Reel | 1,000 ft | 612825194804 | C |
| 8103.013048 | Chrome | Reel | 3,048 m | 8719605017758 | |
| 8103 0605000 | Chrome | Reel | 5,000 ft | 612825194835 | C |
| 8103 06010000 | Chrome | Reel | 10,000 ft | 612825194811 | C Y |
| Footnote: | C - CRATE REEL PUT-UP., Y - FINAL PUT-UP LENGTH MAY VAR -10% TO +20% FROM LENGTH SHOWN. MAY CONTAIN 2 PIECES. MINIMUM LENGTH OF ANY ONE PIECE IS 1500'. |