Product Hierarchy
Product Hierarchy

8085 - Magnet Wire, #38 Sol BC, Polyester/Amide-imide Polymer Ins




Magnet Wire, 38AWG (Solid) Bare Copper, Polyester/Amide-imide Polymer Insulation, CLASS 200 MW 35-C

Product Overview

Suitable Applications: class 200 magnet wire

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)138 AWGSolidBC - Bare Copper
Insulation
MaterialNom. ThicknessNom. Insulation Diameter
Polyester0.001 in (0.025 mm)0.0051 in (0.13 mm)
Overall Cable Diameter (Nominal): 0.005 in (0.13 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCR
661 Ohm/1000ft (2170 Ohm/km)
Voltage
Breakdown Voltage
2150 V Minimum (at Room Temperature)

Mechanical Characteristics

Temperature
Operating
200°C
Bend Radius
Stationary Min.Installation Min.
0.02 in (0.51 mm)0.02 in (0.51 mm)
Max. Pull Tension: 0.2 lbs (0.091 kg)
Bulk Cable Weight: 0.052 lbs/1000ft (0.077 kg/km)

Standards and Compliance

Sustainability: CA Prop 65
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

History

Update and Revision: Revision Number: 0.609 Revision Date: 07-23-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
8085NoneReel1 ft612825194651
Date: 2004-01-01
Cabling Solutions for Industrial Applications
No accessories are available for this product