(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1310)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
(94)Control / Power Cable
(848)VFD Cable
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
(3636)Modular Couplers
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
(1061)M12
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
(25)Data Connectors
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
Magnet Wire, 30AWG (Solid) Bare Copper, Polyester/Amide-imide Polymer Insulation, CLASS 200 MW 35-C
| Suitable Applications: | class 200 magnet wire |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 1 | 30 AWG | Solid | BC - Bare Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| Polyester | 0.001 in (0.025 mm) | 0.0119 in (0.302 mm) |
| Overall Cable Diameter (Nominal): | 0.012 in (0.30 mm) |
| Nom. Conductor DCR |
|---|
| 106 Ohm/1000ft (348 Ohm/km) |
| Breakdown Voltage |
|---|
| 4150 V Minimum (at Room Temperature) |
| Operating |
|---|
| 200°C |
| Stationary Min. | Installation Min. |
|---|---|
| 0.05 in (1.3 mm) | 0.05 in (1.3 mm) |
| Max. Pull Tension: | 1.3 lbs (0.59 kg) |
| Bulk Cable Weight: | 0.32 lbs/1000ft (0.48 kg/km) |
| Sustainability: | CA Prop 65 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.612 Revision Date: 07-23-2026 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 8081 | None | Reel | 1 ft | 612825194637 |