(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)Suitable Applications: | class 200 magnet wire |
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
28 | Solid | BC - Bare Copper | 1 |
Conductor Count: | 1 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
Polyester | 0.0147 in | 0.002 in |
Max. Diameter |
---|
0.0147 mm |
Min Increase in OD: | 0.002 in |
Nominal Conductor DCR |
---|
65.3 Ohm/1000ft |
Max. Recommended Current [A] |
---|
Single conductor in free air @ 30ºC: 0.23 A |
Breakdown Voltage |
---|
4375 V Minimum (at Room Temperature) |
Non-UL Temp Rating: | 200°C |
Approximate Length: | 1990 ft |
Turns Per Linear Inch: | 69.4 |
Turns Per Square Inch: | 4816 |
Bulk Cable Weight: | 0.5 lbs/1000ft |
Min Bend Radius/Minor Axis: | 0.06 in |
Military Compliance: | J-W-1177/14 |
Other Compliance: | NEMA-MW-35-C (Heavy) |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2004-01-01 |
CA Prop 65: | Yes |
MII Order #39 (China RoHS): | Yes |
UL voltage rating: | N/A |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
8080 | None | Reel | 1 ft | 612825194620 |
Update and Revision: | Revision Number: 0.312 Revision Date: 11-17-2020 |