(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
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
(34)Rack Mount Switches
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
(131)Vehicle Routers
(119)Software
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
(61)Services
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
Magnet Wire, 24AWG (Solid) Bare Copper, Polyester/Amide-imide Polymer Insulation, CLASS 200 MW 35-C
| Suitable Applications: | class 200 magnet wire |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 1 | 24 AWG | Solid | BC - Bare Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| Polyester | 0.002 in (0.051 mm) | 0.0227 in (0.577 mm) |
| Overall Cable Diameter (Nominal): | 0.023 in (0.58 mm) |
| Nom. Conductor DCR |
|---|
| 26.2 Ohm/1000ft (86.0 Ohm/km) |
| Breakdown Voltage |
|---|
| 4850 V Minimum (at Room Temperature) |
| Operating |
|---|
| 200°C |
| Stationary Min. | Installation Min. |
|---|---|
| 0.91 in (23 mm) | 0.91 in (23 mm) |
| Max. Pull Tension: | 5.1 lbs (2.3 kg) |
| Bulk Cable Weight: | 1.26 lbs/1000ft (1.88 kg/km) |
| Sustainability: | CA Prop 65 |
| Military Compliance: | J-W-1177/14 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.563 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 8078 | None | Reel | 1 ft | 612825194606 |