Networking & Data Cable
(686)Industrial Ethernet Cable
(178)Enterprise Category Cable
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
(13442)Indoor Fiber Cable
(1440)Indoor/Outdoor Fiber Cable
(6914)Outdoor Fiber Cable
(4788)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3402)Modular Couplers
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
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1014)M12 Power
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
(87)Tees, Reducers & Adapters
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
(232)Adapter and Splitter
(4)Double-Ended Cordsets
(124)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
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
(836)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(89)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(909)SPIDER Fast/Gigabit Switches
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
(102)DRAGON MACH4000
(16)GREYHOUND 1020/1030
(11)GREYHOUND 1040
(23)GREYHOUND 2000
(1)GREYHOUND 105/106
(13)GREYHOUND 103
(8)MACH100
(23)MACH1020/1030
(3)MACH1040
(4)IP65/IP67 Switches & Routers
(36)Embedded Ethernet
(3)Security & Firewalls
(36)Edge Device
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
(74)Network Management
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
(5)Accessories
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
Magnet Wire, 20AWG (Solid) Bare Copper, Polyester/Amide-imide Polymer Insulation, CLASS 200 MW 35-C
| Suitable Applications: | class 200 magnet wire |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 1 | 20 | Solid | BC - Bare Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| Polyester | 0.002 in (0.051 mm) | 0.0351 in (0.892 mm) |
| Overall Cable Diameter (Nominal): | 0.035 in (0.89 mm) |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 10.1 Ohm/1000ft | Single conductor in free air @ 30ºC: 1.5 A |
| Breakdown Voltage |
|---|
| 5400 V Minimum (at Room Temperature) |
| Operating |
|---|
| 200°C |
| Stationary Min. | Installation Min. |
|---|---|
| 0.14 in (3.6 mm) | 0.14 in (3.6 mm) |
| Max. Pull Tension: | 12.4 lbs (5.62 kg) |
| Bulk Cable Weight: | 3.2 lbs/1000ft |
| Sustainability: | CA Prop 65 |
| Military Compliance: | J-W-1177/14 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.547 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 8076 | None | Reel | 315 ft | 612825194583 |