Magnet Wire, 18AWG (Solid) Bare Copper, Polyester/Amide-imide Polymer Insulation, CLASS 200 MW 35-C
| Suitable Applications: | class 200 magnet wire |
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 18 | Solid | BC - Bare Copper | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| Polyester | 0.0437 in | 0.003 in |
| Max. Diameter |
|---|
| 0.0437 mm |
| Min Increase in OD: | 0.003 in |
| Nominal Conductor DCR |
|---|
| 6.4 Ohm/1000ft |
| Max. Recommended Current [A] |
|---|
| Single conductor in free air @ 30ºC: 2.3 A |
| Breakdown Voltage |
|---|
| 5700 V Minimum (at Room Temperature) |
| Operating Temperature Range: | 200°C |
| Approximate Length: | 199 ft |
| Turns Per Linear Inch: | 23.2 |
| Turns Per Square Inch: | 538 |
| Bulk Cable Weight: | 5 lbs/1000ft |
| Minimum Minor Axis Bend Radius: | 0.18 in |
| Military Compliance: | J-W-1177/14 |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| CA Prop 65: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL voltage rating: | N/A |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 8075 | None | Reel | 1 ft | 612825194576 |
| Update and Revision: | Revision Number: 0.381 Revision Date: 02-03-2025 |