Magnet Wire, 14AWG (Solid) Bare Copper, Polyester/Amide-imide Polymer Insulation, CLASS 200 MW 35-C
| Suitable Applications: | class 200 magnet wire |
| Size | Stranding | Material |
|---|---|---|
| 14 AWG | Solid | BC - Bare Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| Polyester | 0.003 in (0.076 mm) | 0.0682 in (1.73 mm) |
| Overall Cable Diameter (Nominal): | 0.068 in (1.7 mm) |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 2.5 Ohm/1000ft (8.2 Ohm/km) | Single conductor in free air @ 30ºC: 5.9 A |
| Breakdown Voltage |
|---|
| 6325 V Minimum (at Room Temperature) |
| Operating |
|---|
| 200°C |
| Stationary Min. | Installation Min. |
|---|---|
| 0.5 in (13 mm) | 0.5 in (13 mm) |
| Max. Pull Tension: | 49.7 lbs (22.5 kg) |
| Bulk Cable Weight: | 12.5 lbs/1000ft (18.6 kg/km) |
| Sustainability: | CA Prop 65 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.611 Revision Date: 07-23-2026 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 8073 | None | Reel | 1 ft | 612825194552 |