Product Hierarchy
Product Hierarchy

8058 - Magnet Wire, #36 Sol BC, PUR/NYL Ins




Magnet Wire, 36AWG (Solid) Bare Copper, PUR/NYL Insulation

Product Overview

Suitable Applications: solderable magnet wire

Construction Details

Conductor
SizeStrandingMaterial
36 AWGSolidBC - Bare Copper
Insulation
MaterialNom. ThicknessNom. Insulation Diameter
PUR/Nylon - Polyurethane + Nylon0.0004 in (0.010 mm)0.0058 in (0.15 mm)
Overall Cable Diameter (Nominal): 0.006 in (0.15 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
414.8 Ohm/1000ft (1361 Ohm/km)Single conductor in free air @ 30ºC: 0.036 A
Voltage
Breakdown Voltage
1075 V Minimum (at Room Temperature)

Mechanical Characteristics

Bend Radius
Stationary Min.Installation Min.
0.5 in (13 mm)0.5 in (13 mm)
Max. Pull Tension: 0.31 lbs (0.14 kg)
Bulk Cable Weight: 0.079 lbs/1000ft (0.12 kg/km)

Standards and Compliance

Sustainability: CA Prop 65
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

History

Update and Revision: Revision Number: 0.609 Revision Date: 07-23-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
8058NoneReel1 ft612825194545
Date: 2004-01-01
Cabling Solutions for Industrial Applications
No accessories are available for this product