Networking & Data Cable
(701)Industrial Ethernet Cable
(191)Enterprise Category Cable
(149)Industrial Protocol / Data Bus Cable
(359)Audio Cable
(538)Digital
(105)Analog
(135)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(290)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(392)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(106)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(20)Multi-Media Cable
(33)Fiber Cable
(14155)Indoor Fiber Cable
(1587)Indoor/Outdoor Fiber Cable
(7106)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(452)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
(46)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(742)Audio, Sound, & Control Cable
(227)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(299)Surveillance Cable
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
(208)Ethernet I/O Modules
(42)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)


Magnet Wire, 34AWG (Solid) Bare Copper, PUR/NYL Insulation, J-W-1177/9 MW 28-C
| Suitable Applications: | solderable magnet wire |
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 34 | Solid | BC - Bare Copper | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PUR/Nylon - Polyurethane + Nylon | 0.0072 in | 0.001 in |
| Max. Diameter |
|---|
| 0.0072 mm |
| Min Increase in OD: | 0.001 in |
| Nominal Conductor DCR |
|---|
| 261.3 Ohm/1000ft |
| Max. Recommended Current [A] |
|---|
| Single conductor in free air @ 30ºC: 0.057 A |
| Breakdown Voltage |
|---|
| 1350 V Minimum (at Room Temperature) |
| Non-UL Temp Rating: | 130°C |
| Approximate Length: | 4060 ft |
| Turns Per Linear Inch: | 144 |
| Turns Per Square Inch: | 20736 |
| Bulk Cable Weight: | 0.12 lbs/1000ft |
| Minimum Minor Axis Bend Radius: | 0.03 in |
| Military Compliance: | J-W-1177/9 |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| CA Prop 65: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL voltage rating: | N/A |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 8057 | None | Reel | 1 ft | 612825194538 |
| Update and Revision: | Revision Number: 0.382 Revision Date: 02-03-2025 |