(1176)Fiber Patch Cords
(485)Double-Ended Cordsets
(75)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(505)AV Assemblies
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
Magnet Wire, 32AWG (Solid) Bare Copper, PUR/NYL Insulation, J-W-1177/9 MW 28-C
| Suitable Applications: | solderable magnet wire |
| AWG | Stranding | Material | Nominal Diameter | No. of Conductors |
|---|---|---|---|---|
| 32 | Solid | BC - Bare Copper | 0.008 in | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PUR/Nylon - Polyurethane + Nylon | 0.0091 in | 0.001 in |
| Max. Diameter |
|---|
| 0.0091 mm |
| Min Increase in OD: | 0.001 in |
| Nominal Conductor DCR |
|---|
| 162 Ohm/1000ft |
| Max. Recommended Current [A] |
|---|
| Single conductor in free air @ 30ºC: 0.091 A |
| Breakdown Voltage |
|---|
| 1675 V Minimum (at Room Temperature) |
| Non-UL Temp Rating: | 130°C |
| Approximate Length: | 2515 ft |
| Turns Per Linear Inch: | 114 |
| Turns Per Square Inch: | 12996 |
| Bulk Cable Weight: | 0.2 lbs/1000ft |
| Minimum Minor Axis Bend Radius: | 0.04 in |
| Military Compliance: | J-W-1177/9 |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| CA Prop 65: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL voltage rating: | N/A |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 8056 | None | Reel | 1 ft | 612825194521 |
| Update and Revision: | Revision Number: 0.399 Revision Date: 02-03-2025 |