(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3666)Modular Couplers
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
(1077)M12
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
Magnet Wire, 30AWG (Solid) Bare Copper, PUR/NYL Insulation
| Suitable Applications: | solderable magnet wire |
| Size | Stranding | Material |
|---|---|---|
| 30 AWG | Solid | BC - Bare Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| PUR/Nylon - Polyurethane + Nylon | 0.001 in (0.025 mm) | 0.0112 in (0.284 mm) |
| Overall Cable Diameter (Nominal): | 0.011 in (0.28 mm) |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 103.7 Ohm/1000ft (340.2 Ohm/km) | Single conductor in free air @ 30ºC: 0.14 A |
| Breakdown Voltage |
|---|
| 2075 V Minimum (at Room Temperature) |
| Stationary Min. | Installation Min. |
|---|---|
| 0.5 in (13 mm) | 0.5 in (13 mm) |
| Max. Pull Tension: | 1.3 lbs (0.59 kg) |
| Bulk Cable Weight: | 0.31 lbs/1000ft (0.46 kg/km) |
| Sustainability: | CA Prop 65 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.612 Revision Date: 07-23-2026 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 8055 | None | Reel | 1 ft | 612825194514 |