Product Hierarchy
Product Hierarchy

8053 - Magnet Wire, #26 Sol BC, PUR/NYL Ins




Magnet Wire, 26AWG (Solid) Bare Copper, PUR/NYL Insulation

Product Overview

Suitable Applications: solderable magnet wire

Construction Details

Conductor
SizeStrandingMaterial
26 AWGSolidBC - Bare Copper
Insulation
MaterialNom. ThicknessNom. Insulation Diameter
PUR/Nylon - Polyurethane + Nylon0.001 in (0.025 mm)0.0173 in (0.439 mm)
Overall Cable Diameter (Nominal): 0.017 in (0.43 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
41 Ohm/1000ft (130 Ohm/km)Single conductor in free air @ 30ºC: 0.36 A
Voltage
Breakdown Voltage
2300 V Minimum (at Room Temperature)

Mechanical Characteristics

Bend Radius
Stationary Min.Installation Min.
0.5 in (13 mm)0.5 in (13 mm)
Max. Pull Tension: 3.2 lbs (1.5 kg)
Bulk Cable Weight: 0.78 lbs/1000ft (1.2 kg/km)

Standards and Compliance

Sustainability: CA Prop 65
CEC / C(UL) Compliance: .
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

History

Update and Revision: Revision Number: 0.611 Revision Date: 07-23-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
8053NoneReel1 ft612825194491
Date: 2004-01-01
Cabling Solutions for Industrial Applications
No accessories are available for this product