Product Hierarchy
Product Hierarchy

8052 - Magnet Wire, #24 Sol BC, PUR/NYL Ins




Magnet Wire, 24AWG (Solid) Bare Copper, PUR/NYL Insulation, J-W-1177/9 MW 28-C

Product Overview

Suitable Applications: solderable magnet wire

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Conductors
24SolidBC - Bare Copper1
Conductor Count: 1
Insulation
MaterialNominal DiameterNominal Wall Thickness
PUR/Nylon - Polyurethane + Nylon0.0217 in0.001 in

Construction and Dimensions

Min Increase in OD: 0.001 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
25.7 Ohm/1000ft
Current
Max. Recommended Current [A]
Single conductor in free air @ 30ºC: 0.6 A
Voltage
Breakdown Voltage
2425 V Minimum (at Room Temperature)

Temperature Range

Non-UL Temp Rating: 130°C

Mechanical Characteristics

Approximate Length: 404 ft
Turns Per Linear Inch: 46.9
Turns Per Square Inch: 2200
Bulk Cable Weight: 1.24 lbs/1000ft
Minimum Minor Axis Bend Radius: 0.09 in

Standards

Military Compliance: J-W-1177/9

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/96/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
CA Prop 65: Yes
MII Order #39 (China RoHS): Yes

Flammability, LS0H, Toxicity Testing

UL voltage rating: N/A

Plenum/Non-Plenum

Plenum (Y/N): No

Related Part Numbers

Variants
Item #ColorPut-Up TypeLengthUPC
8052NoneReel1 ft612825194484

History

Update and Revision: Revision Number: 0.383 Revision Date: 02-03-2025
Date: 2004-01-01
Cabling Solutions for Industrial Applications
No accessories are available for this product