Product Hierarchy
Product Hierarchy

8024 - Bus Bar Wire, #28 Sol TC




Bus Bar Wire, 28AWG (Solid) Tinned Copper, QQ-W-343G

Product Overview

Suitable Applications: bus bar

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)128SolidTC - Tinned Copper
Overall Cable Diameter (Nominal): 0.13 in (3.3 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCR
66.7 Ohm/1000ft

Mechanical Characteristics

Bend Radius
Stationary Min.Installation Min.
0.52 in (13 mm)0.52 in (13 mm)
Max. Pull Tension: 2 lbs (0.91 kg)
Bulk Cable Weight: 1 lbs/1000ft

Standards and Compliance

Sustainability: CA Prop 65
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

History

Update and Revision: Revision Number: 0.446 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
8024 000100NoneReel100 ft612825194408
8024 0001000NoneReel1,000 ft612825194415
Date: 2004-01-01
Cabling Solutions for Industrial Applications
No accessories are available for this product