Bus Bar Wire, 22AWG (Solid) Tinned Copper, QQ-W-343G
| Suitable Applications: | bus bar |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 1 | 22 AWG | Solid | TC - Tinned Copper |
| Overall Cable Diameter (Nominal): | 0.025 in (0.64 mm) |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 16.3 Ohm/1000ft | Single conductor in free air @ 30ºC: 18 A |
| UL Voltage Rating |
|---|
| 600 V RMS |
| UL Temperature | Operating |
|---|---|
| 80°C | -40°C To +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 0.25 in (6.4 mm) | 0.25 in (6.4 mm) |
| Max. Pull Tension: | 5 lbs (2.3 kg) |
| Bulk Cable Weight: | 2 lbs/1000ft |
| Environmental Suitability: | Outdoor |
| Sustainability: | CA Prop 65 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.452 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 8021 000100 | None | Reel | 100 ft | 612825194347 |
| 8021 0001000 | None | Reel | 1,000 ft | 612825194354 |