Bus Bar Wire, 8AWG (Solid) Soft Annealed Aluminium
| Suitable Applications: | bus bar |
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 8 | Solid | Aluminum | 1 |
| Conductor Count: | 1 |
| Nominal Conductor DCR |
|---|
| 1.03 Ohm/1000ft |
| Bulk Cable Weight: | 16.4 lbs/1000ft |
| Minimum Minor Axis Bend Radius: | 0.52 in |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| CA Prop 65: | Yes |
| MII Order #39 (China RoHS): | Yes |
| Plenum (Y/N): | No |
| Update and Revision: | Revision Number: 0.136 Revision Date: 05-31-2024 |