Product Hierarchy
Product Hierarchy

80141 - ECOFLEX PUR, 2C #16, Str, MPPE, 600 V, AWM/STYLE 11231 105C, AWM/STYLE 21959 90C, 60C OIL, SUN RES, CSA C(RU) AWM I/II A/B, CSA FT2

ECOFLEX PUR, 2 Conductor 16 AWG (65/34) TC - Tinned Copper, MPPE Insulation, Overall Tinned Copper Shield, Slate Polyurethane, Zero Halogen (ZH) Outer Jacket, AWM/STYLE 11231 105C, AWM/STYLE 21959 90C, 60C OIL, SUN RES, CSA C(RU) AWM I/II A/B, CSA FT2 C(RU) AWM I/II A/B, FT2 UL FT2; CSA FT2; EN 60754-1 Acid Gas Generation; EN 60754-2 Acid Gas Generation; EN 60332-1 Flame Behavior; EN 60332-2 Flame Behavior

Product Overview

Suitable Applications: Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)216 AWG65x34TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)mPPE - Modified Polyphenylene Ether0.012 in (0.30 mm)0.080 in (2.0 mm)Green/Yellow, Black#1
Outer Shield
Shield TypeMaterialCoverage
BraidTinned Copper (TC)85%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PUR - Polyurethane (Halogen Free)0.032 in (0.81 mm)0.256 in (6.50 mm)
Overall Cable Diameter (Nominal): 0.256 in (6.50 mm)

Electrical Characteristics

Electricals
ElementNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. Inductance
Conductor(s)43 pF/ft (140 pF/m)77 pF/ft (250 pF/m)40 Ohm0.16 µH/ft (0.52 µH/m)
Nom Outer Shield DCR: 37 Ohm/1000ft (120 Ohm/km)
Voltage
UL Voltage RatingVoltage Rating
600 V (AWM 11231, AWM 21959)600 V (CSA AWM)

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallation
105°C-50°C To +90°C-40°C To +80°C
Bend Radius
Stationary Min.
2.6 in (66 mm)
Max. Pull Tension: 8.7 lbs (3.9 kg)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Oil Resistance
Flammability / Reaction to Fire: UL1685 FT2 Loading, FT2, IEC 60332-1-2, IEC 60332-2-2
AWM Compliance: AWM 21959, AWM I/II A/B
ISO/IEC Compliance: IEC 60754-1, IEC 60754-2, IEC 60228 Class 6
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Alpha Wire -* P/N 80141 2C 16 AWG RU AWM STYLE 21959 90C 600V SUN RES 60C OIL OR CRU AWM I/II A/B 90C 600V FT2 --- IEC EN 60332-1/2 CE ROHS (SEQ FOOTAGE)

History

Update and Revision: Revision Number: 0.15 Revision Date: 06-30-2026

Part Numbers

Variants
Item #ColorPutup TypeLength
80141 SL005Green/YellowReel100 ft
No accessories are available for this product