Bus Bar Wire, 16AWG (Solid) Tinned Copper, QQ-W-343G
| Suitable Applications: | bus bar |
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 16 | Solid | TC - Tinned Copper | 1 |
| Conductor Count: | 1 |
| Circular Mil Area (CMA)1: | 2673 |
| Nominal Conductor DCR |
|---|
| 4.11 Ohm/1000ft |
| Bulk Cable Weight: | 9 lbs/1000ft |
| Minimum Minor Axis Bend Radius: | 0.2 in |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| CA Prop 65: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL voltage rating: | N/A |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 8013 000100 | None | Reel | 100 ft | 612825194286 |
| 8013 0001000 | None | Reel | 1,000 ft | 612825194293 |
| Update and Revision: | Revision Number: 0.350 Revision Date: 02-03-2025 |