Bus Bar Wire, 14AWG (Solid) Tinned Copper, QQ-W-343G
| Suitable Applications: | bus bar |
| Size | Stranding | Material |
|---|---|---|
| 14 | Solid | TC - Tinned Copper |
| Overall Cable Diameter (Nominal): | 0.064 in (1.6 mm) |
| Nom. Conductor DCR |
|---|
| 2.52 Ohm/1000ft (8.27 Ohm/km) |
| Bulk Cable Weight: | 14 lbs/1000ft (21 kg/km) |
| Sustainability: | CA Prop 65 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.351 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 8012 000100 | None | Reel | 100 ft | 612825194262 |
| 8012 0001000 | None | Reel | 1,000 ft | 612825194279 |