Product Hierarchy
Product Hierarchy

8000 - Antenna Wire, #14 Str BCCS




Antenna Wire, 14AWG (7x22) Bare Copper Covered Steel

Product Overview

Suitable Applications: antenna

Construction Details

Conductor
SizeStrandingMaterial
147x22BCCS - Bare Copper Covered Steel

Mechanical Characteristics

Max. Pull Tension: 180 lbs (82 kg)
Bulk Cable Weight: 13.3 lbs/1000ft (19.8 kg/km)

Standards and Compliance

Sustainability: CA Prop 65
European Directive Compliance: EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

History

Update and Revision: Revision Number: 0.345 Revision Date: 10-27-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
8000 000100NoneReel100 ft612825192633
8000 0001000NoneReel1,000 ft612825192640
Date: 2004-01-01
Cabling Solutions for Industrial Applications
No accessories are available for this product