Product Hierarchy
Product Hierarchy

7X6L - MachFlex™ 350HH, 7C 6 mm² Str BC, PP Ins, LSZH Jkt


MachFlex™ 350HH, 7 Conductor 6 mm² Stranded Bare Copper, PP Insulation, LSZH Jacket

Product Overview

Suitable Applications: Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. This LSZH material emits limited smoke and no halogen when exposed to high sources of heat. It can considerably reduce the amount and density of the smoke, toxic and corrosive gas emitted during a fire, enable easier evacuation as well as safer firefighting operations.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingStranding ClassMaterial
Conductor(s)76 mm²StrandedClass 5BC - Bare Copper
Insulation
ElementMaterialColor Code
Conductor(s)PP - PolypropyleneBlack #1, Black #2, Black #3, Black #4, Black #5, Black #6, Black #7
Outer Jacket
Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)
Overall Cable Diameter (Nominal): 16 mm (0.63 in)

Electrical Characteristics

Voltage
Voltage Rating
300/500 V (Max. Operating Voltage), 4000 V (Testing Voltage)

Mechanical Characteristics

Temperature
OperatingInstallation
-30°C to +70°C(Occasional movement)-40°C to +80°C(Fixed installation)
Bend Radius
Installation Min.Flexing Min.
64 mm (2.5 in)160 mm
Bulk Cable Weight: 575 kg/km (386 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Sunlight Resistance, UV Resistance, Oil Resistance - 70°C x 4h
Flammability / Reaction to Fire: IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2
ISO/IEC Compliance: IEC 60228, IEC 60227-5
CENELEC Compliance: EN 60228, EN 50290-2-25, EN 50290-2-27, EN 50525-3-11
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)

Product Notes

Notes: General Reference Standards : DIN VDE 0295, BS 6360 Smoke/Halogen Properties : IEC 61034-2, IEC 60754-1, IEC 60754-2, VDE 0482-754-1, VDE 0482-754-2

History

Update and Revision: Revision Number: 0.31 Revision Date: 01-15-2026

Part Numbers

Variants
Item #ColorLength
7X6L 010100MBlack100 m
7X6L 010200MBlack200 m
7X6L 010300MBlack300 m
7X6L 006100MBlue100 m
7X6L 006200MBlue200 m
7X6L 006300MBlue300 m
7X6L G8U100MGray, RAL 7001100 m
7X6L G8U200MGray, RAL 7001200 m
7X6L G8U300MGray, RAL 7001300 m
No accessories are available for this product