Product Hierarchy
Product Hierarchy

7X0.75CH - MachFlex™ 350CH, 7 C 0.75 mm² Str BC, PP Ins, TCBS, LSZH Jkt


MachFlex™ 350CH, 7 C 0.75 mm² Stranded Bare Copper, PP Insulation, Tinned Copper Braid Shield, LSZH Jacket

Product Overview

Suitable Applications: Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. Tinned copper braid shield ensures cables with excellent noise immunity. This LSZH material emits limited smoke and no halogen when exposed to high sources of heat. It can considerably reduce the amount and density of the smoke, toxic and corrosive gas emitted during a fire, enable easier evacuation as well as safer firefighting operations.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)70.75 mm²Class 5BC - Bare Copper
Insulation
MaterialColor Code
PP - PolypropyleneBlack #1, Black #2, Black #3, Black #4, Black #5, Black #6, Black #7
Outer Shield
Shield TypeMaterial
BraidTinned Copper (TC)
Inner Jacket
Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)
Outer Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)10.1 mm (0.398 in)

Electrical Characteristics

Voltage
Voltage Rating
300/500 V (Max. Operating Voltage), 4000 V (Testing Voltage)

Mechanical Characteristics

Temperature
OperatingInstallation
-30°C to +70°C (Occasional movement)-40°C to +80°C(Fixed installation)
Bend Radius
Installation Min.Flexing Min.
60.6 mm (2.39 in)202 mm (7.95 in)
Bulk Cable Weight: 163 kg/km (110 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Sunlight Resistance, UV Resistance, Oil Resistance - 70°C x 4h
Flammability / Reaction to Fire: IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2
ISO/IEC Compliance: IEC 60228
CENELEC Compliance: EN 50290-2-25, EN 50290-2-27
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)
Other Standard Compliance(s): VDE 0295, IEC 60227-5, EN 50525-3-11, BS 6360

Product Notes

Notes: Smoke/Halogen Properties : IEC 61034-2, IEC 60754-1, IEC 60754-2, VDE 0482-754-1, VDE 0482-754-2

History

Update and Revision: Revision Number: 0.19 Revision Date: 07-15-2024

Part Numbers

Variants
Item #ColorLength
7X0.75CH 010100MBlack100 m
7X0.75CH 010200MBlack200 m
7X0.75CH 010300MBlack300 m
7X0.75CH 006100MBlue100 m
7X0.75CH 006200MBlue200 m
7X0.75CH 006300MBlue300 m
7X0.75CH G8U100MGray, RAL 7001100 m
7X0.75CH G8U200MGray, RAL 7001200 m
7X0.75CH G8U300MGray, RAL 7001300 m
No accessories are available for this product