(187)Server Cabinets
(3)Wall Mount Cabinets
(10)Seismic Cabinets
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
(109)MachFlex™ 350YY Control VDE Certified, 6 Conductor + 1 Ground 2.5mm² Stranded Bare Copper, PVC Insulation, PVC Jacket
Suitable Applications: | Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. |
Element | AWG | Stranding | Material | No. of Conductors |
---|---|---|---|---|
Conductor(s) | 2.5 mm² | Class 5 | BC - Bare Copper | 6 |
Ground | 2.5 mm² | Class 5 | BC - Bare Copper | 1 |
Conductor Count: | 7 |
Material |
---|
PVC - Polyvinyl Chloride |
Color |
---|
Black #1 |
Black #2 |
Black #3 |
Black #4 |
Black #5 |
Black #6 |
Green/Yellow |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 11.2 mm |
Max. Conductor DCR |
---|
7.98 Ohm/km |
Dielectric Withstand Voltage | Non-UL Description | Non-UL Voltage Rating |
---|---|---|
4000 V | IEC: | 300/500 V |
Installation Temperature Range: | -40°C to +80°C |
Operating Temperature Range: | -15°C to +70°C |
Oil Resistance: | Yes |
UV Resistance: | Yes |
Bulk Cable Weight: | 256 kg/km |
Min. Bend Radius During Installation: | 4 x OD |
Min. Bend Radius During Operation: | 10 x OD |
Third Party Performance Verification: | VDE Certification No. 40041970, VDE Registration No. 8770 |
EU Directive 2011/65/EU (RoHS 2): | Yes |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
Suitability - Oil Resistance: | Yes |
Suitability - Outdoor: | Yes |
Suitability - Sunlight Resistance: | Yes |
IEC Flammability: | IEC 60332-1-2 |
Other Flammability: | DIN VDE 0482-332-1-2, DIN EN 60332-1-2 |
Item # | Color | Length |
---|---|---|
7G2.5 010305M | Black, RAL 9005 | 305 m |
7G2.5 010500M | Black, RAL 9005 | 500 m |
7G2.5 G8U305M | Gray, RAL 7001 | 305 m |
7G2.5 G8U500M | Gray, RAL 7001 | 500 m |
Update and Revision: | Revision Number: 0.8 Revision Date: 04-08-2022 |