(109)MachFlex™ 350SY VDE Certified, 6 Conductor + 1 Ground 1.5 mm² Stranded Bare Copper, PVC Insulation, PVC Inner Jacket, Galvanized Steel Wire Braid, PVC Outer Jacket Control Cable
Suitable Applications: | Application for occasional flexing or fixed installation connecting precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many morein hash industrial environment. |
Element | No. of Elements | Size | Stranding | Stranding Class | Material |
---|---|---|---|---|---|
Conductor(s) | 6 | 1.5 mm² | Stranded | Class 5 | BC - Bare Copper |
Ground | 1 | 1.5 mm² | Stranded | Class 5 | BC - Bare Copper |
Element | Material | Color Code |
---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | Black #1, Black #2, Black #3, Black #4, Black #5, Black #6 |
Ground | PVC - Polyvinyl Chloride | Yellow/Green |
Material |
---|
PVC - Polyvinyl Chloride |
Armor Type & Material |
---|
SWB - Steel Wire Braid Armor |
Material |
---|
PVC - Polyvinyl Chloride |
Overall Cable Diameter (Nominal): | 11.6 mm (0.457 in) |
Voltage Rating |
---|
300 / 500 V (Max. Operating Voltage) |
Operating | Installation |
---|---|
-15°C to +70°C (Occasional movement) | -40°C to +80°C(Fixed installation) |
Installation Min. | Flexing Min. |
---|---|
69.6 mm (2.74 in) | 232 mm (9.13 in) |
Bulk Cable Weight: | 229 kg/km (154 lbs/1000ft) |
Environmental Suitability: | Indoor, Outdoor, Oil Resistance - EN 50290-2-22 (TM54), Oil Resistance |
Flammability / Reaction to Fire: | IEC 60332-1-2, DIN VDE 0482‐332‐1‐2 |
Third Party Performance Verification: | VDE Certification No. 40041970, VDE Registration No. 8770 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s): | VDE 0285-525-2-51, EN 50525-2-51, IEC 60227-5 |
Notes: | EMEA PN : 7GDSY |
Update and Revision: | Revision Number: 0.30 Revision Date: 03-19-2024 |
Item # | Color | Length |
---|---|---|
7G1.5SY 010100M | Black, RAL 9004 | 100 m |
7G1.5SY 010200M | Black, RAL 9004 | 200 m |
7G1.5SY 010300M | Black, RAL 9004 | 300 m |
7G1.5SY G8U100M | Gray, RAL 7001 | 100 m |
7G1.5SY G8U200M | Gray, RAL 7001 | 200 m |
7G1.5SY G8U300M | Gray, RAL 7001 | 300 m |
7G1.5SY 368100M | Transparent | 100 m |
7G1.5SY 368200M | Transparent | 200 m |
7G1.5SY 368300M | Transparent | 300 m |