Product Hierarchy
Product Hierarchy

7G1.0 - MachFlex™ 350YY, 6C+1G 1 mm² Str BC, PVC Ins, PVC Jkt


MachFlex™ 350YY Control VDE Certified, 6 Conductor + 1 Ground 1 mm² Stranded Bare Copper, PVC Insulation, PVC Jacket

Product Overview

Suitable Applications: Applicable for occasional flexing or fixed installation connecting precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingStranding ClassMaterial
Conductor(s)61 mm²StrandedClass 5BC - Bare Copper
Ground11 mm²StrandedClass 5BC - Bare Copper
Insulation
ElementMaterialColor Code
Conductor(s)PVC - Polyvinyl ChlorideBlack #1, Black #2, Black #3, Black #4, Black #5, Black #6
GroundPVC - Polyvinyl ChlorideYellow/Green
Outer Jacket
Material
PVC - Polyvinyl Chloride
Overall Cable Diameter (Nominal): 8 mm (0.31 in)

Electrical Characteristics

Voltage
Voltage Rating
300/500 V (Max. Operating Voltage)

Mechanical Characteristics

Temperature
OperatingInstallation
-15°C to +70°C(Occasional movement)-40°C to +80°C(Fixed installation)
Bend Radius
Installation Min.Flexing Min.
32 mm (1.3 in)80 mm
Bulk Cable Weight: 118 kg/km (79.3 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Oil Resistance - EN 50290-2-22 (TM54)
Flammability / Reaction to Fire: IEC 60332-1-2, DIN VDE 0482‐332‐1‐2, DIN EN 60332‐1‐2
Third Party Performance Verification: VDE Certification No. 40041970, VDE Registration No. 8770
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): VDE 0285-525-2-51, IEC 60227-5, EN 50525-2-51

History

Update and Revision: Revision Number: 0.36 Revision Date: 01-15-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
7G1.0 010100MBlack, RAL 9004100 m
7G1.0 010200MBlack, RAL 9004200 m
7G1.0 010300MBlack, RAL 9004300 m
7GC-BC50GrayCoil50 m8719605166067
7GC-B100GrayReel100 m8719605164735
7GC-B500GrayReel500 m8719605017505
7G1.0 G8U100MGray, RAL 7001100 m
7G1.0 G8U200MGray, RAL 7001200 m
7G1.0 G8U300MGray, RAL 7001300 m
No accessories are available for this product