(1404)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(796)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(469)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(65)Safety, Sound, & Security Cable
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
(3003)Modular Couplers
(11)Modular Plugs
(28)Receptacles
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
(650)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(65)Fiber Cassettes
(358)Modular (Empty) Panels
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
(189)Server Cabinets
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
(11)Power Distribution & Climate Monitoring
(1)Heat Containment
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
(109)MachFlex™ LiHH LSZH Control & Signal Cables, 7 Conductor 1.5mm² Stranded Bare Copper, Polyethylene Insulation, LSZH Jacket
Suitable Applications: | Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, pressure gauge, temperature controllers, control panels, vibration monitoring systems, intelligent security controllers, production machinery and many more. This LSZH material emits limited smoke and no halogen when exposed to high sources of heat. It can considerably reduce the amount and density of the smoke, toxic and corrosive gas emitted during a fire, enable easier evacuation as well as safer firefighting operations. |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 7 | 1.5 mm² | Stranded | BC - Bare Copper |
Material | Color Code |
---|---|
PE - Polyethylene | White, Brown, Green, Yellow, Gray, Pink, Blue |
Material |
---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) |
Overall Cable Diameter (Nominal): | 8.4 mm (0.33 in) |
Nom. Capacitance Cond-to-Cond |
---|
80 pF/m (24 pF/ft) |
Voltage Rating |
---|
500 V (Max. Operating Voltage), 2500 V (Testing Voltage) |
Operating | Installation |
---|---|
‐5°C to +70°C(Occasional movement) | ‐40°C to +80°C(Fixed installation) |
Installation Min. | Flexing Min. |
---|---|
50.4 mm (1.98 in) | 126 mm (4.96 in) |
Bulk Cable Weight: | 135 kg/km (90.7 lbs/1000ft) |
Environmental Suitability: | Sunlight Resistance, UV Resistance |
Flammability / Reaction to Fire: | IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2 |
ISO/IEC Compliance: | IEC 60228 |
CENELEC Compliance: | EN 50290-2-23 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2) |
Other Standard Compliance(s): | EN 61034-2, VDE 0812, DIN 47100, BS 6360 |
Notes: | Smoke/Halogen Properties : IEC 60754-1, IEC 60754-2, VDE 0482-754-1, VDE 0482-754-2 |
Update and Revision: | Revision Number: 0.30 Revision Date: 01-09-2024 |
Item # | Color | Length |
---|---|---|
7C1.5HH 010100M | Black | 100 m |
7C1.5HH 010200M | Black | 200 m |
7C1.5HH 010300M | Black | 300 m |
7C1.5HH 006100M | Blue | 100 m |
7C1.5HH 006200M | Blue | 200 m |
7C1.5HH 006300M | Blue | 300 m |
7C1.5HH F2V100M | Gray, RAL 7032 | 100 m |
7C1.5HH F2V200M | Gray, RAL 7032 | 200 m |
7C1.5HH F2V300M | Gray, RAL 7032 | 300 m |